The AXC 1050/XC modular small-scale controller for the Axioline I/O system is fast, robust, and easy, i.e., it is consistently designed for maximum performance, easy handling, and use in harsh industrial environments in the extended temperature range from -40°C to +70°C.
AXC 1050 XC
-
Controller
2701295
Axiocontrol for the direct control of Axioline I/Os. With 2 Ethernet interfaces, extended temperature range, and programming options according to IEC 61131-3. Complete with connector connector and marking field.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Controller |
| Product family | Axiocontrol |
| Type | modular |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Display | |
| Diagnostics display | no |
| Operating system | embOS |
| Processor | AlteraNios® II, 1x 100 MHz |
| IEC 61131 runtime system | |
| Program memory | 2 Mbyte |
| Retentive data storage | 48 kByte (NVRAM) |
| Data storage system | 2 Mbyte |
| Cycle Time | 1 ms (for cyclical task) |
| Number of data blocks | depending on data storage |
| Number of control tasks | 8 |
| Number of control tasks | 8 |
| System limits Controller | |
| Amount of process data (Axioline input/output data) | max. 8192 bit (per station) |
| Amount of process data (Axioline input data) | max. 4096 bit (Axioline F local bus (input)) |
| Amount of process data (Axioline output data) | max. 4096 bit (Axioline F local bus (output)) |
| Amount of process data | max. 32768 bit (internal Modbus /TCP client) |
| Number of supported devices (Axioline) | max. 63 (per station) |
| Number of local bus devices that can be connected (Axioline) | max. 63 (observe current consumption) |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Specification | Version 2.3 |
| Conformance Class | A |
| Supported functions (PROFINET-Controller) | MRP |
| Supported functions (PROFINET-Device) | MRP |
| Update rate | min. 32 ms (16 devices) |
| min. 32 ms (8 devices) | |
| min. 16 ms (4 devices) | |
| min. 8 ms (2 devices) | |
| min. 4 ms (1 device) | |
| Number of supported devices (PROFINET-Controller) | max. 16 (at PROFINET controller) |
| Device ID | 0093hex |
| Vendor ID | 00B0hex |
| Function | |
| Diagnostics display | no |
| Redundancy function | yes |
| Note on redundancy function | applicative system redundancy possible |
| Safety function | no |
| Programming data | |
| Register length (master) | 1482 Byte |
| Functionality | |
| Programming tool | PC Worx |
| PC Worx Express | |
| Programming languages supported | Instruction list (IL) |
| Symbolic flowchart (SFC) | |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| System requirements | |
| Configuration tool | Config+ Version 1.01 or later |
| Diagnostics tool | DIAG+ |
| Runtime system | eCLR |
| Application interface | OPC |
| Maximum power dissipation for nominal condition | 3.2 W |
| Real-time clock | |
| Real-time clock | yes |
| Description real-time clock | 1.73 s/day = 20 ppm at 25 °C |
| Power reserve | 240 h |
| Potentials | |
| Protective circuit | Surge protection of the supply voltage; electronic |
| Polarity reversal protection of the supply voltage; electronic | |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 650 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
| Current consumption | typ. 100 mA (without I/Os and UL = 24 V) |
| Power consumption | max. 13.2 W (2.0 A on UBus, UL = 24 V) |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 2 A |
| Connection method | Push-in connection |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Web server | yes |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (half or full duplex (automatic detection)) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| No. of channels | 2 |
| Service | |
| Bus system | USB |
| Number of interfaces | 1 |
| Connection method | Micro USB type B |
| Transmission speed | max. 115.2 kbps |
| No. of channels | 1 |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 126.1 mm |
| Depth | 74 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C up to 2000 m above mean sea level (observe derating) |
| -40 °C ... 65 °C up to 3000 m above mean sea level (observe derating) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
| Shock (operation) | 10g (Bump endurance test according to DIN EN 60068-2-27) |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | TÜV 21 ATEX 8677 X |
| UKEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIMA23UKEX2701295X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx TUR 21.0025X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | , 2023122304116464 |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E238705 |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A, DIN EN 60068-2-60:2016-06 Method 4 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 61000-6-3 Class B |
| Mounting type | DIN rail mounting |
| Item number | 2701295 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRAAEA |
| GTIN | 4055626000091 |
| Weight per piece (including packing) | 247 g |
| Weight per piece (excluding packing) | 244 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 70db47f9-3de4-42fe-a36f-666cd5c5ca89 |
Compatible products
-
AX OPC SERVER - Driver and interface software 2985945
-
SD FLASH 512MB - Program/configuration memory 2988146
-
SD FLASH 512MB APPLIC A - Program/configuration memory 2701799
-
SD FLASH 512MB PDPI BASIC - Program/configuration memory 2701800
-
SD FLASH 512MB PDPI PRO - Program/configuration memory 2701801
-
SD FLASH 2GB - Program/configuration memory 2988162
-
SD FLASH 2GB APPLIC A - Program/configuration memory 2701190
-
PC WORX BASIC LIC - Programming software 2985275
-
PC WORX PRO LIC - Programming software 2985385
-
PC WORX UA SERVER-PLC 10 - Driver and interface software 2402684
-
PC WORX UA SERVER-PLC 40 - Driver and interface software 2402685
-
PC WORX UA SERVER-PLC 80 - Driver and interface software 2402686
-
AXL F BS BK - Bus connector 2701422
-
AXL CN S/UL - Plug 2701421
Your advantages
PROFINET controller for up to 16 devices and/or PROFINET device functionality
Memory extendable by up to 2 GB via plug-in SD card
Free engineering with PC Worx Express (IEC 61131-3)
Modbus/TCP-Client
Integrated FTP and HTML5 web server
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
Extended temperature range of -40 °C ... 70 °C (with derating)
Maritime approvals (GL, DNV, LR, BV, RINA, ABS)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates