Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration
Product type
Assembly tool
Assembly note
The UNIFOX RT-CK 4.0 tool Item No. 1072064) is required for removing the crimp contacts. At every "C" contact chamber, the position of the contact retaining springs is marked with two black markings on the connection side. From the connection side, the tool is pushed over the contact in a position-oriented manner, so that it touches both the retaining springs. Then insert it up to the limit stop. Do not turn the inserted tool. Push the conductor out of the insulating body along with the tool from the connection side.
Item number
1662735
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
BG3
Product key
BH3171
GTIN
4017918128883
Weight per piece (including packing)
30.3 g
Weight per piece (excluding packing)
27.5 g
Customs tariff number
82055980
Country of origin
DE
ECLASS
ECLASS-13.0
21049090
ECLASS-15.0
21045192
ETIM
ETIM 10.0
EC000163
EAC
Approval ID: RU C-DE.AI30.B.01102
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(No electrical and electronic equipment (EEE), cannot be used in EEE)