HC-B 24-ESTZ-48
-
Contact insert
1647475
HEAVYCON male insert, B24 series, 24-pos., spring-cage connection, numbering 25 - 48
Product details
General | For HEAVYCON-ADVANCE housing of B24 type and HEAVYCON housing of B24/B48 type |
Assembly note | For housings of type B16/B32. Connectors may only be actuated when there is no load/voltage. |
Product type | Contact insert with a fixed no. of positions |
Series | HC-B |
Type | B24 |
B48 | |
Number of positions | 24 |
Connection profile | 24+PE |
Contact numbering | 25 - 48 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34 mm |
Height | 35.5 mm |
Length | 111 mm |
Connection technology | |
Connection technology | Spring-cage connection |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm ±1 mm |
Rated voltage (III/3) | 500 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Item number | 1647475 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF7 |
Product key | AF7ABC |
GTIN | 4017918969530 |
Weight per piece (including packing) | 112 g |
Weight per piece (excluding packing) | 112 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440205 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B24 - DIN rail mounting frame 1687985
-
HC-SMP 150-B24-AMQ - DIN rail mounting frame 1660944
-
HC-B 24-ANDOCK - Docking frame 1586141
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates