RC-09S1N8A0000
-
Contact insert
1596303
Contact insert, M23, number of positions: 8+1, contact connection type: Socket, Crimp connection, series: NC, RC, RM, TU, UC
Product details
| Order information: | Order crimp contacts 8 x Ø 1 mm, 1 x Ø 2 mm separately |
| Series | NC |
| RC | |
| RM | |
| TU | |
| UC | |
| Application | Signal |
| Number of positions | 9 |
| Connection profile | 8+1 |
| Coding | N |
| Thread type | M23 |
| Contact: Contact group 1 | |
| Contact diameter | 2 mm |
| Nominal current IN | 20 A (for max. connection cross section) |
| Nominal voltage UN | 48 V AC |
| 74 V DC | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Contact: Contact group 2 | |
| Contact diameter | 1 mm |
| Nominal current IN | 8 A |
| Nominal voltage UN | 48 V AC |
| 74 V DC | |
| Connection method | Crimp connection |
| Material Insulating body | PA 6.6 |
| Direction of rotation | Standard |
| Ambient conditions | |
| Permissible humidity (storage/transport) | 50 % ... 65 % |
| Item number | 1596303 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | AB |
| Product key | ABRAFT |
| GTIN | 4046356210515 |
| Weight per piece (including packing) | 3.03 g |
| Weight per piece (excluding packing) | 2.81 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440223 |
| ECLASS-15.0 | 27440223 |
ETIM
| ETIM 9.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RC-12S2000 - Crimp contact 1599600
-
RC-1KS2000 - Crimp contact 1602998
-
RC-22S2000 - Crimp contact 1603327
-
RC-21S2000 - Crimp contact 1603315
-
RC-22S2300 - Crimp contact 1603330
-
RC-22S2400 - Crimp contact 1603332
-
RC-21S2300 - Crimp contact 1603318
-
RC-21S2400 - Crimp contact 1616500
-
RC-5SS2000 - Crimp contact 1603530
-
RC-59S2000 - Crimp contact 1603501
-
RC-5CS2000 - Crimp contact 1603517
-
RC-5AS2000 - Crimp contact 1603509
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates