HC-M-HS-MOD-BU
-
Contact insert module
1605001
HEAVYCON contact insert module, socket, 2-pos. to 100 A, axial screw connection
HEAVYCON contact insert module, socket, 2-pos. to 100 A, axial screw connection
| General | For HEAVYCON HC-B6 to B48 housing (housing height: min. 72 mm), HC-M-MHR... hinged retaining frame required, axial connection for 4 mm Allen key |
| Assembly note | Use HC housing h >= 72 mm. Connection of the wires using a 4 mm. Allen wrench. Axial screw connection only for stranded wires. Plug-in connections may only be operated only when there is no load/voltage. |
| Note for axial connection method The specified conductor cross-sections refer to the geometric cross section of the used conductor. The use of conductors with a geometric cross section that deviates greatly from the nominal cross section of the conductor should be checked first. The wiring space of the axial screw technology has been designed for fine strand conductors as per VDE 0295 class 5. Deviating conductor superstructures (e.g. class 6 conductors) must be checked before use. Connection It must be ensured before installation that the ball screw is completely turned back (chamber is open). Twisting the conductors is not allowed. The cores must be pushed up to the end of the contact chamber (until the contact is insulated). Keep the core in this position and tighten it using an Allen key. The required core end must be cut before a reconnection. Tightening the connection screw is allowed only once in order to prevent a breakage of the litz wire. |
|
| Hexagonal socket | SW 4 |
| Product type | Modular contact insert |
| Series | HC-M-HS |
| Application | Power |
| Number of positions | 2 |
| Connection profile | 2 |
| Contact numbering | 1 - 2 |
| Number of module slots | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Axial screw connection |
| Conductor connection | |
| Conductor cross section | 16 mm² ... 35 mm² (The cross section specification refers to the geometric cross section of the cable used) |
| Connection cross section AWG | 4 ... 2 |
| Tightening torque | 6 Nm (16 mm²) |
| 7 Nm (25 mm²) | |
| 8 Nm (35 mm²) | |
| Stripping length of the individual wire | 13 mm |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 50.3 mm |
| Length | 29.4 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Rated voltage (III/3) | 1000 V |
| Rated surge voltage | 8 kV |
| Rated current | 100 A |
| Test voltage | 4 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1605001 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF7 |
| Product key | AF7ACB |
| GTIN | 4017918893309 |
| Weight per piece (including packing) | 71.1 g |
| Weight per piece (excluding packing) | 71.1 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| ECLASS-13.0 | 27440217 |
| ECLASS-15.0 | 27440217 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |