HC-M-02-AT-M-25
-
Contact insert module
1421377
Contact insert module, Pin, Axial screw connection, 1000 V, 100 A, 10 mm2 ... 25 mm2, application: Power
Product details
| General | For HEAVYCON HC-B6 to B48 housing, snap-in module frame required, axial connection for 4 mm Allen key |
| General | The axial screw connection must be established using a 4 mm Allen key (for stranded conductors only) |
| Series | HC-M |
| Application | Power |
| Number of positions | 2 |
| Number of module slots | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 1000 V |
| Rated surge voltage (III/2) | 8 kV |
| Rated surge voltage (III/3) | 8 kV |
| Rated surge voltage | 8 kV |
| Rated current | 100 A |
| Flammability rating according to UL 94 | V0 |
| Stripping length of the individual wire | 13 mm |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Note regarding axial connection technology: Only for stranded wires. The specified conductor cross-sections refer to the geometric cross section of the cable used. Cables with a geometric cross section which deviates significantly from the nominal cable cross section must be checked before use. The axial connection technology connection space is designed for fine strand cables according to VDE 0295 Class 5. Deviating cable structures (e.g., Class 6 cables) must be checked before use. Assembly instructions Before assembly, ensure that the tapered screw is fully loosened (chamber is open). Cables must not be twisted. The wires must be pushed into the contact chamber as far as they will go (until the insulation touches the contact). Hold the wires in position and tighten using an Allen key. The used wire end must be cut off before reconnection. The terminal screw must only be retightened once to prevent the litz wires from breaking. To prevent damage to the contact, the wire/cable must be mechanically held at an appropriate distance from the connection point (e.g., when used in a plate cut out). For notes on correct execution, see DIN VDE 0100-520:2003-06. Unused connections must be tightened with maximum torque. |
| Item number | 1421377 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF7 |
| Product key | AF7ACE |
| GTIN | 4055626260549 |
| Weight per piece (including packing) | 67.6 g |
| Weight per piece (excluding packing) | 67.6 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
Compatible products
-
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
SF-BIT-HEX 4-89 S - Screw insert 1200302
-
TSD-M 6NM - Torque screwdriver 1212226
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates