HC-B 24-EBUQ
-
Contact insert
1679980
Female insert, 24-pos., QUICKON connection, marking 1-x
Product details
| General | For housing HC-B24 |
| Assembly note | If the conductor is to be reconnected, it must be cut off above the last contact point. |
| For housings of type B16/B32. Connectors may only be actuated when there is no load/voltage. |
| Product type | Contact insert with a fixed no. of positions |
| Type | B24 |
| Number of positions | 24 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Width | 34 mm |
| Height | 37.5 mm |
| Length | 111 m |
| Connection technology | |
| Connection technology | QUICKON connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.34 mm² ... 2.5 mm² |
| Connection cross section AWG | 22 ... 14 |
| Rated voltage (III/3) | 400 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Seal material | Soft rubber, resistant to oil and benzene |
| Contact material | solid, turned, copper alloy, hard silver-plated or hard gold-plated - Screw contacts hard gold-plated available on request |
| Contact carrier material | Glass-fiber reinforced thermoplastics, UL 94 V0 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1679980 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 020 |
| Product key | AF7ABC |
| GTIN | 4017918189778 |
| Weight per piece (including packing) | 131.64 g |
| Weight per piece (excluding packing) | 131.64 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates