HC-STA-B10PT-BWSC-LT-M25-ELCAL
-
Connector set
1416345
Connector set, number of positions: 10, connection method: Push-in connection, connection cross section: AWG 26- 14
Product details
Product type | Connector set |
Housing type | Complete housing |
Series | HC-B |
Application | Standard |
Type | B10 |
Number of positions | 10 |
Connection profile | 10+PE |
No. of cable outlets | 1 |
Seal present | yes |
Protective cover | yes |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 500 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Connection method | Push-in connection |
Connection technology | Push-in connection |
Conductor cross section | 0.14 mm² ... 2.5 mm² (with ferrule) |
0.14 mm² ... 2.5 mm² (with ferrule) | |
Connection cross section AWG | 26 ... 14 |
Stripping length | 8 mm ... 10 mm |
Dimensional drawing |
|
Width | 53 mm |
Height | 87.5 mm |
Length | 93.5 mm |
Drill hole distance, horizontal | 83 mm |
Drill hole distance, vertical | 32 mm |
Hole diameter | 4.5 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 65 mm |
Material Housing | Die-cast aluminum, saltwater-resistant |
Material Protective cover | PA |
Flammability rating according to UL 94 | V0 |
Seal material Profile gasket | NBR |
Seal material Flat gasket | NBR |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Locking latch material | PA |
External cable diameter | 11 mm ... 17 mm |
14 mm ... 17 mm (for UL 514 B) |
Mechanical data | |
Locking type | Latch |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Mounting type | Screw mounting |
Assembly note | Coding also using the CP-HC (1686478) coding profiles. HC-B6../ HC-B10..for two coding profiles. HC-B16../ HC-B24..for four coding profiles. |
Connectors may only be operated when there is no load/the power is switched off. Can be used for solid wires and stranded wires with ferrule. |
Item number | 1416345 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7AFX |
Catalog page | Page 638 (C-2-2017) |
GTIN | 4055626069883 |
Weight per piece (including packing) | 505.3 g |
Weight per piece (excluding packing) | 491.9 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440113 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 25ff9907-96d0-40c7-a058-4721617bcc06 |
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates