SACC-MSB-5PL SH SCO
-
Connector
1201657
Connector, Universal, 5-position, shielded, Plug straight M12, coding: B, Push-in connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Assembly note | The wires can be connected both with ferrules and without ferrules |
| Sensor type | Universal |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | B |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Length | 60 mm |
| External dimensions | |
| Outside diameter | 4 mm ... 8 mm |
| Housing | |
| Diameter housing | 19 mm |
| Material | TPE-U (Clamping cage, weight: 1.1 g) |
| PA 6 (Actuation lever) | |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Material of grip body | Zinc die-cast, nickel-plated |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Standards/regulations | PA 6.6 |
| PA 6 |
| Conductor connection | |
| Connection method | Push-in connection |
| Connection cross section | 0.14 mm² ... 0.75 mm² (without ferrule) |
| 0.08 mm² ... 0.5 mm² (with ferrule) | |
| 0.14 mm² ... 0.75 mm² (solid) | |
| Connection cross section AWG | 26 ... 18 (without ferrule) |
| 28 ... 20 (with ferrule) | |
| Stripping length of the individual wire | 7 mm |
| Tightening torque | 0.4 Nm (M12 knurl) |
| 0.8 Nm (Connector with coupling sleeve) | |
| 3 Nm (Pressure nut with coupling sleeve) | |
| Rated surge voltage | 1.5 kV |
| Contact resistance | ≤ 8 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A (2 A when using 0.14 mm² conductors) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | B |
| Signal type/category | Universal |
| Stripping length of the individual wire | 7 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
| Testing | |
| Standards/regulations | PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, R24, R25, and R26 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| PA 6: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) | |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Standard designation | Shock, vibration |
| Standards/specifications | EN 50155:2001 |
| Item number | 1201657 |
| Packing unit | 1 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF2 |
| Product key | AF2CFA |
| GTIN | 4063151266837 |
| Weight per piece (including packing) | 37.1 g |
| Weight per piece (excluding packing) | 36.9 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 9.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-5P-100,0-PUR/SH-0,34 - Cable reel 1501728
-
ALU-SB - Shielding foil 1404531
-
AI 0,25- 6 YE - Ferrule 3203024
-
A 0,25- 7 - Ferrule 3202478
-
A 0,34- 7 - Ferrule 3009202
-
A 0,5 - 6 - Ferrule 3200218
-
AI 0,5 - 6 WH - Ferrule 3200687
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD 08 SAC - Torque screwdriver 1212597
-
SACC BIT M12-D20 - Tool 1208445
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M 3NM - Torque screwdriver 1212225
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
WIREFOX 2,5 - Stripping tool 1212368
-
CRIMPFOX 6H - Crimping pliers 1212046
Your advantages
Easy and tool-free connection by means of Push-in Technology
Conveniently connect stranded conductors, thanks to lever
Reliable and quick connection of electric cables
Flexible signal and data cabling
Quick and easy installation with Push-in connection technology
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates