SACC-EE-M 8MS-3QO-0,25-M
-
Connector
1726250
Connector, Universal, 3-position, Plug straight M8, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 2.5 mm ... 5 mm
Product details
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire