ME 22,5 UT/FE BUS/ 5 LBGY - Mounting base housing
2707330

DIN rail housing, Lower housing part with metal foot catch, with FE contact, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 107.3 mm, color: beige (similar RAL 7032), cross connection: integrated bus connector, number of positions cross connector: 5, Bus connector: 5 parallel contacts

Product details









Compatible products



Your advantages

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option