EEM-RS485-MA600
-
Communication module
2901367
RS-485 JBUS/MODBUS communication module for EEM-MA600
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Communication module |
Insulation characteristics | |
Overvoltage category | III (For mains voltage <300 V AC (L/N)) |
II (for mains voltage >300 V AC ... 600 V AC (L/N)) | |
Pollution degree | 2 |
Electrical isolation | EN 61010-1 (Safe isolation) |
EN 61010-1 (Safe isolation) | |
Test voltage | 3.5 kV AC (50 Hz, 1 min.) |
Supply | |
Supply voltage | 9 V (Via EEM-MA600/EEM-MA400) |
Connection method | COMBICON plug-in screw terminal block |
Stripping length | 6 mm |
Conductor cross section rigid | 0.5 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 20 ... 14 |
Tightening torque | 0.4 Nm ... 0.4 Nm |
Data: Modbus RTU/JBUS | |
Interface | RS-485 |
Serial transmission speed | 2,4 ... 38.4 kbps |
Connection method | COMBICON plug-in screw terminal block |
Connection technology | 2-, 3-conductor |
Transmission length | ≤ 1200 m |
Termination resistor | 120 Ω (switchable via DIP switches) |
Data | |
Communication protocol | Modbus RTU/JBUS |
Communication standard | RS-485 |
Connection method | COMBICON plug-in screw terminal block |
Transmission speed range | 2.4 kbps ... 38.4 bps (Serial) |
Width | 22.5 mm |
Height | 65 mm |
Depth | 48 mm |
Color | black (RAL 9005) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 55 °C (14 °F ... 131 °F) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C (-4 °F ... 185 °F) |
Max. permissible relative humidity (operation) | ≤ 95 % |
Max. salt spray content | ≤ 2.5 % |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL 61010-1 |
CSA-C22.2 No. 61010-1 | |
cULus |
Item number | 2901367 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK4 |
Product key | CMMC12 |
Catalog page | Page 211 (C-5-2017) |
GTIN | 4046356584241 |
Weight per piece (including packing) | 140.3 g |
Weight per piece (excluding packing) | 128.6 g |
Customs tariff number | 85176200 |
Country of origin | HU |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
RS-485 (JBUS/MODBUS)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates