Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Middle East
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Partners and Distributors
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
EEM-PB-MA600 - Communication module
EEM-PB-MA600
-
Communication module
2901368
PROFIBUS (1.5 Mbps) communication module for EEM-MA600
Free download available.
Downloads
Product details
Expand all
Collapse all
Technical data
Notes
Utilization restriction
EMC note
EMC: class A product, see manufacturer's declaration in the download area
Product properties
Insulation characteristics
Overvoltage category
III (For mains voltage <300 V AC (L/N))
II (for mains voltage >300 V AC ... 600 V AC (L/N))
Pollution degree
2
Electrical properties
Electrical isolation
EN 61010-1 (Safe isolation)
EN 61010-1 (Safe isolation)
Test voltage
3.5 kV AC (50 Hz, 1 min.)
Supply
Supply voltage
9 V (via EEM-MA600)
Connection data
Connection method
COMBICON plug-in screw terminal block
Stripping length
6 mm
Conductor cross-section rigid
0.5 mm² ... 2.5 mm²
Conductor cross-section flexible
0.5 mm² ... 2.5 mm²
Conductor cross-section AWG
20 ... 14
Tightening torque
0.4 Nm ... 0.4 Nm
Interfaces
Data: PROFIBUS DP
Interface
RS-485
Serial transmission speed
9.6 kbps ... 1.5 Mbps
Connection method
COMBICON plug-in screw terminal block
Connection technology
2-, 3-conductor
Transmission length
≤ 100 m
Data
Communication protocol
PROFIBUS DP
Communication standard
RS-485
Connection method
COMBICON plug-in screw terminal block
Transmission speed range
9.6 kbps ... 1.5 Mbps (Serial)
Dimensions
Width
22.5 mm
Height
65 mm
Depth
48 mm
Material specifications
Color
black (RAL 9005)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-10 °C ... 55 °C (14 °F ... 131 °F)
Ambient temperature (storage/transport)
-20 °C ... 85 °C (-4 °F ... 185 °F)
Max. permissible relative humidity (operation)
≤ 95 %
Max. salt spray content
≤ 2.5 %
Approvals
CE
Certificate
CE-compliant
UL, USA/Canada
Identification
UL 61010-1
CSA-C22.2 No. 61010-1
cULus
Commercial data
Item number
2901368
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
CK4
Product key
CMMC11
GTIN
4046356584234
Weight per piece (including packing)
171.2 g
Weight per piece (excluding packing)
171.2 g
Customs tariff number
90303100
Country of origin
FR
Environmental product compliance
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Your advantages
PROFIBUS DP, with transmission speeds of 1.5 or 12 Mbps
Where Can I Buy This Item?
Product Help