You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element is used to operate standard I/O devices with a serial interface on a bus system.
AXL SE RS232 EA
-
Communication module
1281866
Axioline Smart Elements, Communication module, Serial data transmission, Communication module; in accordance with IEC 61850-3, Transparent protocol; interface: RS-232: 1; Transmission speed: 100 bps ... 230400 bps; degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | gray (RAL 7042) |
| Smart Element interface | |
| Connection method | Card edge connector |
| RS-232 | |
| Number of interfaces | 1 |
| Connection method | Push-in connection |
| Note on the connection method | Use shielded cables. Connect both ends of the shield. |
| Transmission speed | 100 bps ... 230400 bps (can be parameterized) |
| Transmission physics | Copper |
| Protocols supported | Transparent |
| Data bits | 7 or 8 |
| Stop bits | 1 or 2 |
| Input buffer | 4 kByte |
| Output buffer | 1 kByte |
| Programming data (LocalbusSlave) | |
| Process data channel | 160 bit |
| Input address area | 20 Byte |
| Output address area | 20 Byte |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Special properties | in accordance with IEC 61850-3 |
| Transparent protocol | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.2 W |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 9 mA |
| typ. 7 mA | |
| Current consumption | min. 6 mA (without connected peripherals) |
| Protective circuit | Surge protection; See the system in which the Smart Element is used. |
| Reverse polarity protection; Polarity protection diode | |
| Protection | See the system in which the Smart Element is used. |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic supply / RS-232 interface | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / RS-232 interface | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: RS-232 interface/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 1g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 20g |
| Seismic events EN 60255-21-3/IEC 60255-21-3 | 1g horizontal, 0.5g vertical |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Item number | 1281866 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DRMBAE |
| GTIN | 4063151482022 |
| Weight per piece (including packing) | 35 g |
| Weight per piece (excluding packing) | 32.8 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
AXL F BP SE4 - Module carrier 1088135
-
AXL F BP SE6 - Module carrier 1088136
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
One serial RS-232 input and output channel
Data is transmitted in transparent mode
Transmission speed can be set up to 230,400 bps
Number of data bits, stop bits and parity can be set
Extended handshake functions
Ambient temperature during operation from -40°C ... 70°C
Satisfies environmental and EMC conditions in accordance with IEC 61850-3
Device rating plate stored
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates