The Axioline E device is designed for use within a PROFINET network. The device enables the operation of up to four IO-Link sensors and actuators. In addition, you can acquire and output digital signals with the device. The device is suitable for use without a control cabinet in harsh industrial ambient conditions.
AXL E PN IOL4/0 DIO8 M12 6M-L
-
Communication module
1300923
Axioline E, IO-Link master and digital I/O device, PROFINET, M12 connector, D-coded, IO-Link ports Class A: 4, connection method: M12 connector, A-coded, connection technology: 3-conductor, Digital inputs at pin 2 for class A ports: 4, 24 V DC, connection technology: 3-conductor, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 212 mm |
| Depth | 30.2 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Screw mounting |
| Color (Housing) | zinc color |
| Housing material | Die-cast zinc |
| PROFINET | |
| Number of interfaces | 2 |
| Connection method | M12 connector, D-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Number of positions | 4 |
| Transmission speed | 100 Mbps (with auto negotiation) |
| System-specific protocols | PROFINET protocols LLDP |
| PROFINET protocols MRP client | |
| PROFINET protocols DCP | |
| PROFINET protocols DCE/RPC | |
| Protocols supported | HTTP |
| SNMP v1 | |
| PROFINET | |
| Device function | PROFINET device |
| Update rate | 1 ms |
| Conformance Class | C (IRT switch) |
| Supported functions | I&M functions |
| Device ID | 0180hex |
| Vendor ID | 00B0hex |
| Digital: | |
| Input name | Digital inputs at pin 2 for class A ports |
| Description of the input | IEC 61131-2 types 1 and 3 |
| Number of inputs | 4 |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.5 mA |
| Input filter time | < 1000 µs |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 types 1 and 3 |
| Number of inputs | 8 |
| Cable length | max. 30 m (to the sensor) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 4-conductor |
| Input voltage range "0" signal | 0 V ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.5 mA |
| Sensor current per channel | max. 2 A (from US) |
| Total sensor current | max. 2 A (per device) |
| Input filter time | 3000 µs |
| 1000 µs (Default) | |
| < 100 µs (Filter disabled) | |
| Protective circuit | Reverse polarity protection; yes |
| Short-circuit protection; yes | |
| Overload protection; yes | |
| Digital | |
| Description of the input | IO-Link ports in digital input (DI) mode |
| Number of inputs | max. 4 (IEC 61131-2 types 1 and 3) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Nominal input voltage UIN | 24 V DC |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input current | typ. 2.5 mA |
| Input filter time | 5 ms |
| IO-Link | |
| Number of ports | 4 |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Port type | Class A |
| Specification | V1.1.2 |
| Cycle Time | 500 µs |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Number of outputs | 8 |
| Protective circuit | Overload protection; yes |
| Short-circuit protection; yes | |
| Output voltage | 24 V DC |
| Limitation of the voltage induced on circuit interruption | -29 V ... -17 V |
| Output current | 500 mA (per output) |
| Nominal output voltage | 24 V DC (from US) |
| Output voltage range | min. UA - 1 V ... max. UA |
| Load min. | 10 kΩ |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | 48 VA (1.2 H, 12 Ω, at nominal voltage, utilization category DC-13) |
| Nominal load, ohmic | 48 W (12 Ω, at nominal voltage) |
| Behavior with overload | Shutdown with automatic restart |
| Behavior with inductive overload | Output can be destroyed |
| Switching frequency | max. 1 per second (with inductive load) |
| Reverse voltage resistance to short pulses | no |
| Signal delay | max. 100 µs (when switched on) |
| max. 100 µs (when switched off, with at least 50 mA load current) | |
| Overcurrent shut-down | min. 0.7 A |
| Output current with ground connection interrupt when switched off | < 1 mA |
| Digital | |
| Output description | IO-Link ports in digital output (DO) mode |
| Connection method | M12 connector, A-coded |
| Connection technology | 3-conductor |
| Number of outputs | max. 4 |
| Nominal output voltage | 24 V DC |
| Maximum output current per channel | 200 mA |
| Protective circuit | Overload protection; yes |
| Short-circuit protection; yes | |
| Behavior with overload | Shutdown with automatic restart |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Stand-alone |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: IO-Link | |
| Designation | IO-Link port supply |
| Nominal voltage for I/O supply | 24 V DC |
| Nominal current for every IO-Link port | max. 500 mA (at L+/L- (pin 1 and pin 3)) |
| Permissible cable length | < 20 m (to the sensor) |
| Behavior with overload | Shutdown with automatic restart |
| Protective circuit | Overload protection; yes |
| Short-circuit protection; yes | |
| Supply: Sensors | |
| Designation | Supply of the logic, sensors, and actuators (US) |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 4 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 100 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Supply: Actuators | |
| Designation | Supply of actuators (UA) for additional devices |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 4 |
| Supply voltage | 24 V DC (Nominal voltage) |
| Supply voltage range | 18 V DC ... 30 V (including all tolerances, including ripple) |
| Current consumption | typ. 4 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (logic and sensor supply US) / functional ground | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / 24 V supply (logic and sensor supply US) | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / functional ground | 800 V DC, 1 min |
| Connection method | M12 connector |
| Tightening torque | 0.4 Nm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| -40 °C ... 70 °C (Extended, see section “Use under extreme ambient conditions” in the data sheet) | |
| Degree of protection | IP65/IP67/IP69 |
| IK08 (Impact resistance level) | |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 75 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Test (noxious gas) | |
| Test standard | IEC 60068-2-60:2015 Method 4 |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 14 Days |
| Volume concentration H2S (Hydrogen sulfide) | 10 ppb ±5 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 200 ppb ±20 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb ±5 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 200 ppb ±20 ppb |
| Test (Salt spray) | |
| Test standard | DIN EN 60068-2-52 |
| Number of cycles | 4 |
| Test steps per cycle | 2 |
| Test duration (Total) | 168 h |
| Test step (Salt mist) | 2 h with 5 % ±0.5 % NaCl, pH value 6.5...7.2 for 35 °C ±2 K |
| Test step (Humidity) | 166 h with 93 % ±3 % Humidity for 40 °C ±2 K |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1300923 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI7NA |
| GTIN | 4063151546311 |
| Weight per piece (including packing) | 656 g |
| Weight per piece (excluding packing) | 621 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead|7439-92-1 (CAS: n/a) |
Compatible products
-
UCT-EM (20X9) - Snap-in markers 0801471
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EML (20X8) - Label 0800458
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SAC-3P-M12Y/2XM12FS PE S21 - Y distributor 1511789
-
SAC-3P-M12Y/2XM12FS B PE S21 - Y distributor 1514016
-
SAC-3P-M12Y/2XM12FS B PE - Y distributor 1683413
-
SAC-3P-M12Y/2XM 8FS - Y distributor 1683471
-
SAC-5PH-ML-FL/2XFL F VP SH - H distributor 1080248
-
SAC-5PY-FL/ML-FL F VP SH - Y distributor 1080249
-
SACC-M12FSL-4FEPL-CL M - Power connector 1646350
-
SACC-M12FSL-4FEPL-CL - Power connector 1151390
-
SACC-M12MSL-4FEPL-CL M - Power connector 1646349
-
SACC-M12MSL-4FEPL-CL - Power connector 1151368
-
SAC-4P- 1,5-PUR/M12FSL - Power cable 1425073
-
SAC-4P- 1,5-105/M12FSL - Power cable 1425033
-
SAC-4P- 1,5-PUR/M12FRL - Power cable 1425077
-
SAC-4P- 1,5-105/M12FRL - Power cable 1425037
-
SAC-4P-M12MSL/1,5-PUR/FSL - Power cable 1425083
-
SAC-4P-M12MSL/1,5-105/FSL - Power cable 1425043
-
NBC-P12MSD/ 5,0-93E - Network cable 1476013
-
NBC-P12MSD/ 5,0-93E/R4AC - Network cable 1476025
-
NBC-P12MSD/ 5,0-93E/P12MSD - Network cable 1476051
-
NBC-M12MSD/ 5,0-93B - Network cable 1407497
-
NBC-M12MSD/ 5,0-93B/R4AC - Network cable 1407501
-
NBC-M12MSD/ 5,0-93B/M12MSD - Network cable 1407526
-
NBC-M12MRD/ 5,0-93C/M12MRD - Network cable 1416749
-
SACC-P12MSD-4PL-CM SH PN - Connector 1438182
-
SACC-P12MRD-4PL-CM SH PN - Connector 1438184
-
SACC-M12MRD-4PL SH PN - Connector 1424684
-
SACC-M12MSD-4PL SH PN - Connector 1424682
-
SAC-5P-P12MS/ 1,5-PUR/P12FR - Sensor/actuator cable 1224223
-
SAC-5P-P12MS/ 1,5-PUR/P12FS - Sensor/actuator cable 1224208
-
SAC-5P-P12MR/ 1,5-PUR/P12FS - Sensor/actuator cable 1224229
-
SAC-5P-P12MS/ 1,5-PUR - Sensor/actuator cable 1393925
-
SAC-5P-P12MR/ 1,5-PUR - Sensor/actuator cable 1395742
-
SAC-5P-M12MS/1,5-PUR/M12FS - Sensor/actuator cable 1681606
-
SAC-5P-M12MS/1,5-PUR - Sensor/actuator cable 1669767
-
SAC-5P-M12MS/1,5-PUR/M12FR - Sensor/actuator cable 1681648
-
SAC-5P-M12MR/1,5-PUR - Sensor/actuator cable 1669796
-
SACC-P12MS-4PL-CM M - Connector 1438146
-
SACC-P12MS-5PL-CM M - Connector 1438156
-
SACC-P12MR-4PL-CM M - Connector 1438148
-
SACC-P12MR-5PL-CM M - Connector 1438158
-
SACC-M12MS-5PL M - Connector 1424649
-
SACC-M12MS-4PL M - Connector 1424657
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
TSD 04 SAC - Torque screwdriver 1208429
-
NF PD IOL R - Inductive coupler 1736165
-
NF PD IOL B - Inductive coupler 1736167
Your advantages
Connection with M12 connectors with push-pull fast connection or screw connection
Mapping in accordance with PROFINET specification V2.4 as PROFINET device (Conformance Class C (IRT switch))
PROFINET system redundancy S2 supported
PROFINET supported with min. cycle time of 1 ms
IO-Link specification V1.1.2
Parameterization of IO-Link devices with IODD
2 Ethernet ports (with integrated switch)
Transmission speed of 100 Mbps
Short-circuit and overload protection
IP65/IP67/IP69 degree of protection
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates