SM-5EP1N8AC004 - Rear panel feed-through
1605784

Rear panel feed-through, straight, Screw locking mechanism, M40, number of positions: 2+3+PE, contact connection type: Pin, Axial O-ring, 4xM4, shielded: yes, cable diameter range: 17 mm ... 21 mm, number of positions: 6, connection method: Crimp connection, series: SM

Product details






Compatible products