SACCBP-FS-8CON-M16/2,0-PUR PP
-
Device connector rear mounting
1224386
Device connector rear mounting, 8-position, Socket, straight, M12-Push-pull external locking, A-coding, on free cable end, Cable connection, cable length: 2 m, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
| Mounting type | Rear mounting (M16 x 1,5) |
| Product type | Circular connectors (device side) |
| Number of positions | 8 |
| Coding | A |
| Thread type | M12 |
| Conductor connection | |
| Connection method | Cable connection |
| Contact connection type | Socket |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Head locking type | Push-pull external locking |
| Coding | A |
| Connection 2 | |
| Head design | free cable end |
| Cable length | 2 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 53 kg/km |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross section | 8x 0.25 mm² (Signal line) |
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
| External cable diameter | 5.90 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, white, green, yellow, gray, pink, blue, red |
| Thickness, insulation | approx. 0.20 mm |
| Thickness, outer sheath | approx. 0.50 mm |
| Overall twist | 8 wires around filler to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC (Spark test) |
| Test voltage Core/Shield | ≥ 2000.00 V AC (for 60 s) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 59 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥1000000, Torsional frequency: 35 cycles/min. |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | in acc. with UL FT-2 |
| according to UL 758/1581 (horizontal) | |
| in accordance with UL 758/1581 FT2 | |
| According to DIN EN 60332-2-2 (20 s) | |
| Resistance to oil | in accordance with IEC 60811-404 |
| Other resistance | hydrolysis and microbe resistant |
| Resistant to salt water | |
| low-abrasion | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Special properties | Flexible cable conduit capable |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | based on IEC 61076-2-010 |
| Note | Push-pull (type 2) |
| Item number | 1224386 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | AB |
| Product key | ABQDCG |
| GTIN | 4063151314156 |
| Weight per piece (including packing) | 135.7 g |
| Weight per piece (excluding packing) | 131.032 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440103 |
| ECLASS-15.0 | 27440103 |
ETIM
| ETIM 9.0 | EC003570 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b1ada65d-53c8-43e7-aaa8-453b9b14df48 |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates