RF-17S2N8AWU00 - Device connector front mounting
1613741

Device connector front mounting, straight, Screw locking mechanism, M23, number of positions: 17, contact connection type: Socket, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, number of positions: 17, connection method: Crimp connection, series: RF

Product details







Compatible products