RF-16S1N8AA200 - Device connector front mounting
1613784

Device connector front mounting, application: Signal, angled fixed, Screw locking mechanism, M23, number of positions: 16, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 16, connection method: Crimp connection, series: RF

Product details








Compatible products