HC-26P1N12WB00 - Device connector front mounting
1590304

Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, Axial O-ring, shielded: yes, number of positions: 26, connection method: Solder cup, series: HC, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products