ST-7EP1N8A9K05S
-
Coupler connector
1618715
Coupler connector, application: Power, straight, SPEEDCON, M17, number of positions: 7+PE, contact connection type: Pin, shielded: yes, cable diameter range: 11 mm ... 12.7 mm, number of positions: 8, connection method: Crimp connection, series: ST