RF-12M2N1290DU - Coupler connector
1616559

Coupler connector, application: Signal, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Pin, shielded: yes, cable diameter range: 5 mm ... 13.2 mm, number of positions: 12, connection method: Solder connection, series: RF

Product details








Compatible products