RC-12P2N8AC1X7 - Rear panel feed-through
1598251

M23, Rear panel feed-through, application: Signal, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Pin, Crimp connection, Flat gasket, Panel thickness max.: 2.5 mm, cable diameter range: 4.5 mm ... 5.5 mm, coding: N

Product details