cUL Recognized
Approval ID: E335019-20141210Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 48 V | 12 A | 14 | |
Signal | 48 V | 6 A | 18 |
UL Recognized
Approval ID: E335019-20141210Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 48 V | 20 A | 14 | |
Signal | 48 V | 8 A | 18 |