The TRIO3 capacity module combines the power supply, electronic switch-over unit, and energy storage in the same housing. The capacity module stores the energy required to bridge mains failures in maintenance-free double-layer capacitors. Several minutes of mains buffering is possible depending on the required load current. The USB-C (USI) or RS-485 interfaces make it convenient to shut down your PC.
TRIO3-CAP/1AC/24DC/10/6KJ/USB-485
-
DC UPS with integrated power supply and capacity
1467808
TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input: 230 V AC, input:1-phase, output: 24 V DC / 10 A / 6 kJ incl. mounted UTA 107 universal DIN rail adapter
Free download available.
Downloads
Product details
| Input voltage | 230 V AC |
| Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
| 115 V AC ... 240 V AC ±10 % (UL) | |
| 100 V DC ... 240 V DC ±10 % | |
| 160 V DC ... 240 V DC ±10 % (UL) | |
| Frequency range (fN) | 50 Hz ... 60 Hz ±10 % |
| Derating | < 100 V AC (1 %/V) |
| 140 V DC (1 %/V) | |
| Current consumption | typ. 2.8 A (100 V AC) |
| typ. 1.3 A (240 V AC) | |
| typ. 2.7 A (100 V DC) | |
| typ. 1.2 A (240 V DC) | |
| Charging time | approx. 4 min (For completely discharged capacitors) |
| Recharging time | approx. 3 min |
| ON duration | ≤ 5 min (120% x PN) |
| ≥ 2 h (100% x PN) | |
| Switch-on time | ≤ 1 ms |
| Recommended breaker for input protection | 6 A ... 20 A (Characteristic B, C, D, K or comparable) |
| Efficiency | typ. 94.4 % (230 V AC) |
| typ. 93.4 % (120 V AC) | |
| Short-circuit-proof | yes |
| No-load proof | yes |
| Crest factor | typ. 1.58 (120 V AC) |
| typ. 1,7 (230 V AC) | |
| Connection in parallel | yes, for increased performance |
| Connection in series | yes |
| Feedback voltage resistance | ≤ 35 V DC |
| Protection against overvoltage at the output (OVP) | ≤ 35 V DC |
| Residual ripple | < 100 mV |
| Rise time | ≤ 1 s (UOUT (10 % ... 90 %)) |
| Mains operation | |
| Output voltage | 24 V DC ±2 % |
| Output voltage range | 24 V DC ... 28 V DC (> 24 V constant capacity) |
| Output current IN | 10 A |
| Dynamic Boost (IDyn.Boost) | 15 A (5 s) |
| Dynamic BOOST (ICAP.Boost) | 35 A (350 ms) |
| Output power POUT (UN, IOUT = IN) | 240 W |
| Output power POUT (UN, IOUT = Istat.Boost) | 840 W (350 ms) |
| Output power POUT (UN, IOUT = Idyn.Boost) | 360 W (5 s) |
| Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 14.15 W |
| Short-circuit-proof | yes |
| Idling-proof | yes |
| Battery operation | |
| Output voltage | 23.5 V DC ±2 % |
| Output voltage range | 23.5 V DC ... 27.5 V DC (> 24 V constant capacity) |
| Output current IN | 10 A |
| Dynamic Boost (IDyn.Boost) | 15 A (5 s) |
| Dynamic BOOST (ICAP.Boost) | 35 A (350 ms) |
| Output power POUT (UN, IOUT = IN) | 240 W |
| Power dissipation No load (UN, IOut = 0, ICharge = 0) | 5 W |
| Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 18 W |
| Power loss nominal load max. | 15 W |
| Maximum no-load power dissipation | 6 W |
| Output current limit | 35 A (350 ms) |
| Recovery time | 55 s (dyn. Boost) |
| 2 h (buffer mode) | |
| Short-circuit-proof | yes |
| Idling-proof | yes |
| Input | |
| Charging current | 1 A ... 5 A |
| Charging power | 24 W |
| General | |
| Capacity | 6 kJ |
| Storage medium | Double-layer capacitor |
| Permissible backup fuse | B10 |
| Input | |
| Position | 1.x |
| Identification | 1.1 (L/+), 1.2 (N/-), 1.3 () |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 4 mm² |
| 1.5 mm² | |
| flexible | 0.2 mm² ... 2.5 mm² |
| 1.5 mm² | |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 1.5 mm² | |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 1.5 mm² | |
| AWG | 24 ... 12 |
| 16 | |
| Stripping length | 10 mm |
| Output | |
| Position | 2.x |
| Identification | 2.1 (+), 2.2 (-) |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 10 mm² |
| 4 mm² | |
| flexible | 0.2 mm² ... 6 mm² |
| 4 mm² | |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 4 mm² | |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 4 mm² | |
| AWG | 24 ... 12 |
| 12 | |
| Stripping length | 10 mm |
| Signal | |
| Position | 3.x |
| Identification | 3.1 (Mains Mode), 3.2 (Alarm), 3.3 (Ready), 3.4 (Remote) |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 1.5 mm² |
| 0.5 mm² | |
| flexible | 0.2 mm² ... 1.5 mm² |
| 0.5 mm² | |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.5 mm² | |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| 0.5 mm² | |
| AWG | 24 ... 16 |
| 20 | |
| Stripping length | 10 mm |
| Communication | |
| Connection method | RS-485 |
| Communication | |
| Connection method | USI (USB-C) |
| Interface | USI (Universal Service Interface) |
| RS-485 | |
| Signal state Mains_Mode | |
| Connection labeling | 3.1 |
| Channel | DO (digital output) |
| Switching contact | non-floating |
| State condition (configurable) | High: Uout > Uset -2 V 2% and Uout < 30.5 2% Low: Uout < Uset -2V 2% or Uout > 30.5 2% Device is in buffer mode |
| Output can be loaded | 20 mA |
| State - signal assignment | active - high |
| Reference potential | SGnd |
| LED status indicator | green |
| Resistance | 1.2 kΩ (Pull-up) |
| Signal state Alarm | |
| Connection labeling | 3.2 |
| Channel | DO (digital output) |
| Switching contact | non-floating |
| State condition (configurable) | Alarm threshold |
| Output can be loaded | 20 mA |
| State - signal assignment | NC (Normally Closed) |
| Current carrying capacity | 20 mA |
| Reference potential | SGnd |
| LED status indicator | red |
| Resistance | 1.2 kΩ (Pull-up) |
| Signal state Ready | |
| Connection labeling | 3.3 |
| Channel | DO (digital output) |
| Switching contact | non-floating |
| State condition (configurable) | High: CAPs are fully charged Device is in buffer mode Low: CAPs are charging |
| Output can be loaded | 20 mA |
| State - signal assignment | active - high |
| Current carrying capacity | 20 mA |
| Reference potential | SGnd |
| LED status indicator | green |
| Resistance | 1.2 kΩ (Pull-up) |
| Signal state Remote | |
| Connection labeling | 3.4 |
| Channel | DI (digital input) |
| State (configurable) | Remote |
| State condition (configurable) | Remote |
| State - signal assignment | active - low |
| Reference potential | 2.2 (negative pole, identical to 3.1, 3.2, 3.3) |
| Number of phases | 1 |
| Insulation voltage input/output | 5.3 kV DC (type test) |
| 3.1 kV DC (routine test) | |
| 6 kV DC | |
| Insulation voltage input / PE | 4 kV DC |
| Product family | TRIO DC UPS with integrated power supply and capacitor |
| Insulation characteristics | |
| Protection class | I |
| Degree of pollution | 2 |
| Item dimensions | |
| Width | 154 mm |
| Height | 135 mm |
| Depth | 125 mm |
| Depth (Device depth (DIN rail mounting)) | 125 mm |
| Mounting type | DIN rail mounting |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 5000 m (> 2000 m, Derating: 10 %/1000 m) |
| Climatic class | 3K3 |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | 10 Hz ... 50 Hz, amplitude ±0.2 mm |
| 50 Hz ... 150 Hz, 2.3g, 90 min. | |
| Overvoltage category | |
| EN 61010-1 | III (≤ 2000 m) / II (≤ 5000 m) |
| EN 61010-2-201 | III (≤ 2000 m) |
| Safety of power supply units up to 1100 V (insulation distances) | |
| Standard designation | Safety of power supply units up to 1100 V (insulation distances) |
| Standards/specifications | DIN EN 61558-2-16 |
| Electrical safety | |
| Standard designation | Electrical safety |
| Standards/specifications | IEC 61010-2-201 (SELV) |
| Electronic equipment for use in power installations | |
| Standard designation | Equipping high voltage installations with electronic equipment |
| Standards/specifications | EN 50178/VDE 0160 (PELV) |
| Safety for measurement, control, and laboratory equipment | |
| Standard designation | Safety for equipment for measurement, control, and laboratory use |
| Standards/specifications | IEC 61010-1 |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010-1 (SELV) |
| IEC 61010-2-201 (PELV) | |
| Safe isolation | |
| Standard designation | Safe isolation |
| Standards/specifications | IEC 61558-2-16 |
| IEC 61010-2-201 | |
| Limitation of harmonic line currents | |
| Standard designation | Limitation of harmonic line currents |
| Standards/specifications | EN 61000-3-2 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-1 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-2-201 |
| ANSI/UL 121201 | |
| Identification | PROCESS CONTROL EQUIPEMENT FOR HAZARDOUS LOCATIONS |
| (EN) This equipment is suitable for use in Class I, Division 2, Groups A, B, C and D, Hazardous Locations, or non-hazardous locations only. (FR) Cet appareil convient uniquement pour une utilisation en atmosphères explosibles de classe I, division 2, groupes A, B, C et D ou en atmosphères non explosibles. |
|
| (EN) WARNING: Explosion Hazard - Do not connect or disconnect equipment unless power has been switched off or the area is known to be non-hazardous. (FR) AVERTISSEMENT : risque d'explosion - ne pas connecter ou déconnecter les équipements sauf si l'alimentation a été coupée ou si la zone est réputée non dangereuse. |
|
| (EN) If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired. (FR) Si l'équipement est utilisé d'une manière non spécifiée par le fabricant, la protection fournie par cet équipement peut être altérée. |
|
| (EN) This equipement must be installed in a suitable, tool secured/key locked enclosure. (FR) Cet équipement doit être installé dans un boîtier approprié, verrouillé par une clé ou dont l'ouverture nécessite l'utilisation d'un outil. |
|
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
| Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial) |
| Conducted noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 |
| DNV GL conducted noise emissions | |
| DNV | Class A |
| Additional text | Area power distribution |
| DNV GL noise radiation | |
| DNV | Class B |
| Additional text | Bridge and deck area |
| Harmonic currents | |
| Standards/regulations | EN 61000-3-2 |
| Flicker | |
| Standards/regulations | EN 61000-3-3 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | asymmetrical 4 kV (Test Level 3) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | symmetrical 1 kV (Test Level 3) |
| asymmetrical 2 kV (Test Level 3) | |
| Output | symmetrical 1 kV (Test Level 2) |
| asymmetrical 1 kV (Test Level 3) | |
| Signal | asymmetrical 1 kV (Test Level 2) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/output/signal | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 230 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Additional text | Class 3 |
| Comments | Criterion A |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Additional text | Class 3 |
| Comments | Criterion A |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Additional text | Class 3 |
| Comments | Criterion A |
| Item number | 1467808 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | CMUDC3 |
| GTIN | 4063151864392 |
| Weight per piece (including packing) | 2,223 g |
| Weight per piece (excluding packing) | 1,768 g |
| Customs tariff number | 85322900 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates