The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

CES-LRG-BK-32 - Cable sleeve
0801654

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 31 mm ... 32 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products