Cable, free cable end, on Socket angled M12 SPEEDCON
Product details
Product type
Sensor/actuator cable
No. of cable outlets
1
Connection 1
Type
free cable end
Connection 2
Type
Socket angled M12 SPEEDCON
Locking type
SPEEDCON
Ambient conditions
Ambient temperature (operation)
-25 °C ... 85 °C
Item number
1401081
Packing unit
1 pc
Minimum order quantity
50 pc
Note
Made to order (non-returnable)
Sales key
BF1
Product key
AF1CCA
GTIN
4046356521543
Weight per piece (including packing)
293 g
Weight per piece (excluding packing)
222.22 g
Customs tariff number
85444290
Country of origin
PL
ECLASS
ECLASS-13.0
27060311
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.