Cable, free cable end, on Valve connector BI (11 mm)
Product details
Connection 1
Type
free cable end
Connection 2
Type
Valve connector BI (11 mm)
Item number
1400726
Packing unit
5 pc
Minimum order quantity
50 pc
Note
Made to order (non-returnable)
Sales key
BF1
Product key
AF1DDA
GTIN
4046356513104
Weight per piece (including packing)
310.8 g
Weight per piece (excluding packing)
289 g
Customs tariff number
85444290
Country of origin
DE
ECLASS
ECLASS-13.0
27060312
ECLASS-15.0
27060312
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.