UC-WMTBA-D (24X5)/PP YE
-
Detectable cable markers
1312765
Detectable cable markers, Sheet, yellow (RAL 1018), unmarked, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: Assembly with cable ties, cable diameter: > 4 mm, Number of individual labels: 12, text field height: 5 mm, text field width: 24 mm
Product details
| Note regarding marking | Polypropylene (PP) sheets can be processed with the TOPMARK NEO with S/N 2004000390 and higher. A conversion kit is available for devices with serial numbers that are lower. Please contact your sales representative for conversion of your TOPMARK NEO. |
| Note on application | Due to the differing detection properties of metal detectors, the installer/end user must check suitability for the actual application |
| Note on application | According to the US “Code of Federal Regulations, Food and Drugs (FDA), 21 CFR Ch. 1”, the polypropylene rating plates UC-WMTBA (...)/PP xxx and UC-WMTBA-D (...)/PP xxx in light blue, light gray, red, blue, signal white and light red may be safely used for identification of machines intended for food processing. |
| Note on application | The polypropylene rating plates UC-WMTBA (...)/PP xxx and UC-WMTBA-D (...)/PP xxx may be safely used for identification of machines intended for food processing. They may be in direct contact with dry, watery, non-acidic, alcoholic as well as fatty food, to which the D1 food simulant is assigned in accordance with Regulation (EU) No. 10/2011. |
| Product type | Conductor marker |
| Area of application | Food and beverage industry |
| Product property | detectable |
| Marking | |
| Number of individual labels | 12 |
| Number of individual labels per row | 4 |
| Identification technology | Direct laser marking |
| Width | 24 mm |
| Height | 10.62 mm |
| Depth | 4 mm |
| Text field | |
| Text field width | 24 mm |
| Text field height | 5 mm |
| Color | yellow (RAL 1018) |
| Material | PP |
| Base element material | PP |
| Components | free from silicone and halogen |
| External cable diameter | > 4.00 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 90 °C (< 0°C, only static loads) |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Maximum temperature | 100 °C |
| Temperature for testing | 100 °C |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Methylethylketone (MEK) [CAS No. 78-93-3] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | Assembly with cable ties |
| Item number | 1312765 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG2 |
| Product key | BG2317 |
| GTIN | 4063151563783 |
| Weight per piece (including packing) | 7.67 g |
| Weight per piece (excluding packing) | 6.28 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281102 |
| ECLASS-15.0 | 27281102 |
ETIM
| ETIM 10.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
TOPMARK NEO - Laser marker 1012015
-
WT-HF 3,6X140 - Cable tie 3240744
-
WT-HF 3,6X140 BK - Cable tie 3240745
-
WT-HT HF 3,6X140 - Cable tie 3240782
-
WT-HT HF 3,6X140 BK - Cable tie 3240783
-
WT-ID HF 2,5X98 BU - Cable tie 3240794
-
WT-ID HF 3,5X140 BU - Cable tie 3240795
-
WT-ID HF 3,5X200 BU - Cable tie 3240796
-
WT-ID HF 4,5X200 BU - Cable tie 3240797
-
WT-ID HF 4,5X290 BU - Cable tie 3240798
-
WT-ID HF 7,5X365 BU - Cable tie 3240800
-
WT-UV HF 3,6X140 BK - Cable tie 3240832
Your advantages
The detectable UC-WMTBA-D ... UniCard marking family for the identification of cables and wires in controller manufacturing, systems manufacturing, and control cabinet building
The markings can be detected inductively, which makes them particularly suitable for use in the food and beverage industry
High durability of the marking materials as well as the labeling due to PP material and laser marking
Thanks to their angular shape the markers fit perfectly onto cables
The markers, supplied in uniform sheets, can be marked quickly and easily using the TOPMARK LASER or TOPMARK NEO
The material used has been tested and approved by ISEGA for use in the food industry
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates