UC-WMTBA (29X8)/PP YE CUS - Cable marker
1541711

Cable marker, can be ordered: by sheet, yellow (RAL 1018), labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 6 mm, Number of individual labels: 12, text field height: 8 mm, text field width: 29 mm

Product details








Compatible products

Your advantages

The UC-WMTBA ... UniCard labeling range includes markers that can be secured using standard cable binders
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
For large-surface marking of conductors and cables  >6 mm in diameter
High durability of the marking materials as well as the labeling due to PP material and laser marking
Thanks to their angular shape the markers fit perfectly onto cables