The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Q 1,5/4IDC/24-24KU-KU BK - Conductor connector
1642153

QUICKON cable connector, black, 4-pos. without PE, 0.75 mm2 ... 1.5 mm2 /500 V/15 A, for a cable diameter of 6 mm ... 12 mm.

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP65/IP67 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection