IBS IL 24 BK-DSUB-2MBD
-
Bus coupler
2855949
INTERBUS bus coupler, subminiature connection, transmission speed 2 Mbaud, 24 V DC, without accessories
Product details
| Type | modular |
| INTERBUS-Master | |
| Number of devices with parameter channel | 63 |
| Number of supported branch terminals with remote bus branch | max. 15 |
| Module | |
| ID code (dec.) | 04 |
| ID code (hex) | 04 |
| Length code (hex) | 00 |
| Length code (dec) | 00 |
| Process data channel | 0 bit |
| Input address area | 0 Byte |
| Output address area | 0 Byte |
| Register length | 0 bit |
| Maximum power dissipation for nominal condition | 30 W |
| Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
| typ. 100 mA (without connected Inline I/O terminals) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | max. 2 A DC (observe derating) |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 0.5 A DC (observe derating) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| INTERBUS | |
| Connection method | D-SUB-9 female/D-SUB-9 male |
| Transmission speed | 2 Mbps |
| Transmission physics | Copper |
| Inline local bus | |
| Connection method | Inline data jumper |
| Supply | |
| Connection method | 8-pos. Inline connector |
| Dimensional drawing |
|
| Width | 85 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
| Mounting type | DIN rail mounting |
| Item number | 2855949 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI111 |
| GTIN | 4017918904418 |
| Weight per piece (including packing) | 300.8 g |
| Weight per piece (excluding packing) | 256.23 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates