VL3 UPC 2430
-
Box PC
1433152
Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6413E processor, 16 GB LPDDR4 RAM and 120 GB NVMe SSD onboard storage.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Atom® x6413E, Number of cores: 4 x 1.5 GHz |
| Trusted Platform Module | dTPM 2.0, Infineon® SLB9670 (Encryption technology not Chinese) |
| Operating system | without operating system |
| RAM | 16 GB LPDDR4 |
| Data storage system | 120 GB, 3D TLC (onboard) |
| Cooling | passive |
| Raid system | without RAID system |
| Display | |
| MTBF | 58,969 hours at 60°C |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage (DC) | 24 V DC 20 % |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Max. current consumption | 2.08 A (24 V DC) |
| Typical current consumption | 0.58 A (24 V DC) |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Power supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Interfaces | 2x USB 3.1 Gen. 1, Typ A |
| Monitor output | 1x DP++ 1.4 |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® i225-IT |
| External dimensions | |
| Width / Height / Depth | 100 mm / 50 mm / 100 mm (Housing dimensions) |
| Color (Housing) | light gray (RAL 7035) |
| black (RAL 9005) | |
| Housing material | Aluminum / steel sheet DC01 |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -20 °C ... 60 °C (0...2000 m altitude, with 0.5 m/s air flow) |
| -20 °C ... 54 °C (2001 ... 3000 m altitude, with 0.5 m/s air flow) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | 3000 m (above sea level) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Mounting type | DIN rail mounting |
| Item number | 1433152 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRB |
| Product key | DRBAAA |
| GTIN | 4063151799861 |
| Weight per piece (including packing) | 1,060 g |
| Weight per piece (excluding packing) | 700 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200102 |
| ECLASS-15.0 | 19200102 |
ETIM
| ETIM 10.0 | EC001413 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SI-RND-U1A - Data interface 1425185
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL3 UPC PORT COVER KIT - Cover 1452726
-
VL3 UPC WALL MOUNT KIT - Mounting kit 1452685
-
MC 1,5/ 3-STF-3,5 - PCB connector 1847068
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
-
FMC 1,5/ 3-STF-3,5 - PCB connector 1966101
-
QUINT4-PS/24DC/24DC/5/SC - DC/DC converter 1046800
-
QUINT4-PS/24DC/24DC/5/PT - DC/DC converter 2910119
-
FMC 1,5/ 3-STF-3,5 GY7035 - PCB connector 1561300
-
UTA 107/30 - Mounting adapter 2320089
-
TP/WP 6000 RTC BATTERY KIT - Battery 1289761
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates