VL3 UPC
-
Box PC
1459506
Ultra compact, IP30-rated, fanless industrial box PC (BPC) with Intel Atom® x6000 processor and industry leading connectivity options.
The system offers a choice of processors and is pre-configured with DDR4 RAM and onboard NVMe solid-state storage. The VL3 UPC can be configured with additional M.2 SSD storage and a variety of I/O options, including wireless LAN, serial communication interfaces, additional Ethernet ports, and 4G/LTE.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Box PC |
| Weight | 0.7 kg (without expansion) |
| 0.96 kg (with expansion options) | |
| Computer data | |
| Processor | Intel® Atom® x6413E, Number of cores: 4 x 1.5 GHz |
| Intel® Atom® x6211E, Number of cores: 2 x 1.3 GHz | |
| Trusted Platform Module | dTPM 2.0, Infineon® SLB9670 (Encryption technology not Chinese) |
| Operating system | without operating system |
| Windows® 10 IoT Enterprise LTSC 2021 X64 | |
| Windows® 11 IoT Enterprise LTSC 2024 X64 | |
| RAM | 2 GB DDR |
| 8 GB LPDDR4 | |
| 16 GB LPDDR4 | |
| Data storage system | 30 GB, 3D TLC (onboard) |
| 60 GB, 3D TLC (onboard) | |
| 120 GB, 3D TLC (onboard) | |
| 60 GB, M.2 2280 SSD, M key, SATA 3 | |
| 120 GB, M.2 2280 SSD, M key, SATA 3 | |
| 240 GB, M.2 2280 SSD, M key, SATA 3 | |
| 480 GB, M.2 2280 SSD, Key M, SATA 3 | |
| 240 GB, 3D TLC (onboard) | |
| Cooling | passive |
| Raid system | without RAID system |
| Display | |
| MTBF | 58,969 hours at 60°C |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage (DC) | 24 V DC 20 % |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Max. current consumption | 2.08 A (24 V DC) |
| Typical current consumption | 0.82 A (max. system configuration at 24 V DC) |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Power supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Interfaces | 2x USB 3.1 Gen. 1, Typ A |
| Optional interfaces | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| 2x COM (RS-232/422/485) | |
| 1x M.2 2280 M key for SATA 3 | |
| 2x RSMA (WLAN) | |
| 2x SMA (4G/LTE) | |
| 1x micro SIM | |
| Monitor output | 1x DP++ 1.4 |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® i225-IT |
| External dimensions | |
| Width / Height / Depth | 100 mm / 50 mm / 100 mm (Base system) |
| 100 mm / 80 mm / 100 mm (System with 4G/LTE modem option) | |
| 100 mm / 80 mm / 100 mm (System with 2 x Ethernet option) | |
| 100 mm / 80 mm / 100 mm (System with storage expansion option) | |
| Color (Housing) | light gray (RAL 7035) |
| black (RAL 9005) | |
| Housing material | Aluminum / steel sheet DC01 |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -20 °C ... 60 °C (0...2000 m altitude, with 0.5 m/s air flow) |
| -20 °C ... 54 °C (2001 ... 3000 m altitude, with 0.5 m/s air flow) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | 3000 m (above sea level) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Mounting type | DIN rail mounting |
| Panel mounting |
| Item number | 1459506 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DRBAAA |
| Weight per piece (including packing) | 1,548 g |
| Weight per piece (excluding packing) | 700 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200102 |
| ECLASS-15.0 | 19200102 |
ETIM
| ETIM 10.0 | EC001413 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead|7439-92-1 (CAS: n/a) |
Compatible products
-
SI-RND-U1A - Data interface 1425185
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL3 UPC PORT COVER KIT - Cover 1452726
-
VL3 UPC WALL MOUNT KIT - Mounting kit 1452685
-
VL3 UPC 60 GB M.2 SSD KIT - Memory 1536235
-
VL3 UPC 120 GB M.2 SSD KIT - Memory 1536236
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
MC 1,5/ 3-STF-3,5 - PCB connector 1847068
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
-
FMC 1,5/ 3-STF-3,5 - PCB connector 1966101
-
QUINT4-PS/24DC/24DC/5/SC - DC/DC converter 1046800
-
QUINT4-PS/24DC/24DC/5/PT - DC/DC converter 2910119
-
WIN10 TO WIN11 2024 UPG-ENTRY - Software package 1766286
-
VL3 UPC 480 GB M.2 SSD KIT - Memory 1537275
-
VL3 UPC 960 GB M.2 SSD KIT - Memory 1537274
-
FMC 1,5/ 3-STF-3,5 GY7035 - PCB connector 1561300
-
UTA 107/30 - Mounting adapter 2320089
-
TP/WP 6000 RTC BATTERY KIT - Battery 1289761
-
VL3 UPC/PPCS EF31 LTE ANT KIT - Antenna 1698498
-
VL3 UPC/PPCS EF16 WLAN ANT KIT - Antenna 1698499
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates