VL3 BPC
-
Box PC
1376797
IP30-rated industrial box PC (BPC) with an 11th generation Intel® processor. The system can be configured with up to 64 GB RAM. It supports up to two M.2 2280 SSDs configured to 960 GB each. A variety of configurable I/O options exist, including wireless LAN and an optional PCIe expansion slot.
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Box PC |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Weight | 3.8 kg (without PCIe expansion) |
| 4.3 kg (with PCIe expansion) | |
| Computer data | |
| Processor | Intel® Celeron® 6305E, Number of cores: 2 x 1.8 GHz |
| Intel® Core™ i3-1115G4E, Number of cores: 2 x 3 GHz (TDP-up) | |
| Intel® Core™ i5-1145G7E 2.6 GHz (TDP-up) | |
| Intel® Core™ i7-1185G7E 2.8 GHz (TDP-up) | |
| Trusted Platform Module | dTPM 2.0, Infineon® SLB9670 (Encryption technology not Chinese) |
| Operating system | without operating system |
| Windows® 10 IoT Enterprise LTSC 2021 X64 | |
| Windows® 11 IoT Enterprise LTSC 2024 X64 | |
| RAM | 4 GB DDR4 SODIMM |
| 8 GB DDR4 SODIMM | |
| 16 GB DDR4 SODIMM | |
| 32 GB DDR4 SODIMM | |
| 64 GB DDR4 SODIMM | |
| Data storage system | without data storage |
| 60 GB, M.2 2280 SSD, M key, SATA 3 | |
| 120 GB, M.2 2280 SSD, M key, SATA 3 | |
| 240 GB, M.2 2280 SSD, M key, SATA 3 | |
| 480 GB, M.2 2280 SSD, Key M, SATA 3 | |
| 960 GB, M.2 2280 SSD, M key, SATA 3 | |
| Cooling | passive |
| PCI option 1 | without slot |
| open PCIe slot | |
| configurable option | |
| 4x Ethernet (10/100/1000 MBit/s), RJ45 | |
| Raid system | 0, 1 |
| Display | |
| Display type | without display |
| User software | without user software |
| Visu+ | |
| Functionality | |
| Number of I/O nodes | 8 |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage (DC) | 24 V DC ±20% |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Max. current consumption | Dependent on configuration |
| Typical current consumption | Dependent on configuration |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Digital: | |
| Connection technology | 10-pos. removable connector |
| Input voltage range | 0 V ... 5 V |
| Input voltage range "0" signal | 0 V ... 0.8 V |
| Input voltage range "1" signal | 2 V ... 5 V |
| Digital: | |
| Connection technology | 10-pos. removable connector |
| Number of outputs | 8 |
| Output voltage | 5 V |
| Maximum output current per channel | 50 mA |
| Maximum output current per module | 85 mA |
| Output voltage range | 0 V ... 5 V |
| Output voltage when switched off | 0.7 V |
| Output current when switched off | 10 mA (sinking) |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Interfaces | 1x COM (RS-232/422/485) |
| 4x USB 3.1 external 1x USB 3.1 internal |
|
| 2x DP++ | |
| Optional interfaces | 1x 1000 Mbps, 2x COM (RS-232/422/485), 2x USB |
| 2x Ethernet (10/100/1000 MBit/s), RJ45 | |
| 4x D-SUB 9, selectable RS-232/422/485 | |
| 4x D-SUB 9 isolated, selectable RS-232/422/485 | |
| Wireless LAN | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I211-AT |
| Intel® I225-LM |
| External dimensions | |
| Width / Height / Depth | 70 mm / 225 mm / 230 mm (without PCIe) |
| 109 mm / 225 mm / 230 mm (with PCIe) | |
| Color | light gray (RAL 7035) |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -20 °C ... 50 °C (Airflow < 0.5 m/s) |
| -20 °C ... 70 °C (Airflow ≥ 0.5 m/s) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | 2000 m (above sea level) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Mounting type | Panel mounting |
| DIN rail mounting |
| Item number | 1376797 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DRBAAA |
| Weight per piece (including packing) | 100 g |
| Weight per piece (excluding packing) | 50 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200102 |
| ECLASS-15.0 | 19200102 |
ETIM
| ETIM 10.0 | EC001413 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
VL3 BPC BOOKSHELF MOUNT KIT - Mounting panel 1449479
-
VL3 BPC W/PCIE BOOKSHELF KIT - Mounting panel 1449480
-
VL3 BPC W/PCIE DIN-RAIL MOUNT KIT - Mounting kit 1449482
-
VL3 BPC WALL MOUNT KIT - Mounting bracket 1449481
-
VL3 BPC DIN-RAIL MOUNT KIT - Mounting kit 1449483
-
VISU+ IPC UPGRADE - Visualization software 1310994
-
VL3 BPC/PPC 60 GB M.2 SSD KIT - Memory 1449465
-
VL3 BPC/PPC 120 GB M.2 SSD KIT - Memory 1449466
-
VL3 BPC/PPC 240 GB M.2 SSD KIT - Memory 1449467
-
VL3 BPC/PPC 480 GB M.2 SSD KIT - Memory 1449468
-
VL3 BPC/PPC 960 GB M.2 SSD KIT - Memory 1449469
-
VL3 BPC/PPC RTC BAT KIT - Battery 1670571
-
WIN10 TO WIN11 2024 UPG-ENTRY - Software package 1766286
-
WIN10 TO WIN11 2024 UPG-VALUE - Software package 1766928
-
WIN10 TO WIN11 2024 UPG-HIGH - Software package 1766289
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
-
DFMC 1,5/ 5-ST-3,5 - PCB connector 1790137
Your advantages
11th generation Intel® Core™ or Celeron® processor
Two DP++ ports
Supports TPM 2.0 and Intel® AMT
I/O expansion options, including PCIe x4
Optional wireless LAN
Supports two M.2 SSDs
Multiple mounting options, including DIN rail, wall, and bookshelf
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates