VL2 BPC 1000 EX
-
Box PC
1054028
ATEX/IECEx compliant and UL listed, IP30-rated industrial box PC (BPC) with fanless design and Intel Atom® E3845 processor with up to 4 GB of RAM. Mass storage options include HDD and SSD.
Free download available.
Downloads
Product details
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Atom™ E3845 1.91 GHz |
| Operating system | without operating system |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| RAM | 4 GB DDR3 |
| Data storage system | without data storage |
| SSD (SLC), 4 GB | |
| SSD (SLC), 8 GB | |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" SSD (MLC), 80 GB | |
| 2.5" SSD (MLC), 160 GB | |
| 2.5" SSD (MLC), 240 GB | |
| 2.5" SSD (MLC), 480 GB | |
| 2.5" HDD SATA, 320 GB | |
| Cooling | passive |
| Slots | 1x SD |
| Display | |
| Display type | without display |
| Screen resolution | without |
| Touch technology | Without touch technology |
| Display lighting type | without |
| Graphics card | Intel® HD Graphics |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 21.6 V DC ... 26.4 V DC (Includes all tolerances and ripple) |
| Power supply unit | 24 V DC ±20 % |
| Residual ripple | max. 10 % |
| Max. current consumption | 1 A |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x USB 2.0 | |
| 1x USB 3.0 | |
| Optional interfaces | Without optional interface |
| 1x COM (RS-232), 1x COM (RS-485), 2x CAN | |
| 1x COM (RS-232), 1x COM (RS-485) | |
| Monitor output | 1x DisplayPort |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| Width | 271 mm |
| Height | 211 mm |
| Depth | 65 mm |
| Housing material | Sheet steel, galvanized, powder-coated (black) |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | 0 °C ... 45 °C (with HDD) |
| 0 °C ... 50 °C (with SSD) | |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | 1g with SSD, 0.5g with HDD, according to EN 60068-2-6 |
| Ex data | |
| ATEX | II 3 G Ex ec IIC T4 Gc DEMKO 18 ATEX 1949X |
| IECEx | II 3 G Ex ec IIC T4 Gc IECEx UL 18.0054X |
| Mounting type | Bookshelf mounting |
| Panel mounting |
| Item number | 1054028 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DRBAAB |
| Weight per piece (including packing) | 2,400 g |
| Weight per piece (excluding packing) | 2,400 g |
| Customs tariff number | 84715000 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
WES2009 / WES7 RECOVERY USB - Software package 2400303
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
VL2 THERMAL PAD: 9MM 2.5" SATA - Accessories 2403290
-
VL2 THERMAL PAD: 7MM 2.5" SATA - Accessories 2403289
-
VL2 SATA TRAY - EMPTY - Removable hard drive tray 2403291
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
Easy to maintain, thanks to easily accessible components
Fanless design for industrial applications
Configurable as a panel PC (PPC)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates