Box PC - EPC 1502
1185416

PLCnext Industrial Edge Computer with Intel® Celeron® N3350 processor. This small form factor programmable edge device supports IEC61131-3, MATLAB Simulink, C/C++, and is perfect for protocol converting, data collection, and cloud computing.

Downloads

Product Details




Type Stand-alone
Product type Controller
Computer data
Processor Intel® Celeron® N3350 1.10/2.4 GHz
Cooling passive
RAM 2 GB LPDDR4
Data storage 32 GB eMMC internal
Display
Display type none

Supply
Supply voltage 24 V DC

Interfaces 1x DP++
2x USB 3.0
2x COM ports
LAN chipset Intel® I210-AT
Bus system PROFINET

PROFINET
Device function PROFINET controller, PROFINET device

Functionality
Programming languages supported Instruction list (IL)
Symbolic flowchart (SFC)
Ladder diagram (LD)
Function block diagram (FBD)
Structured text (ST)
C++
C#
Java
Python
Simulink
System requirements
Engineering tool PLCnext Engineer
Eclipse
Visual Studio
MATLAB® Simulink®

External dimensions
Width / Height / Depth 99 mm / 92 mm / 46 mm

Ambient conditions
Degree of protection IP30
Degree of protection IP30
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 85 % (non-condensing)
Shock 15g, 11 ms in accordance with IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

Conformity/Approvals
Conformance CE-compliant
FCC Title 47 Part 15 Subpart B:2018 Class A

Mounting type DIN rail mounting
Wall mounting

Item number 1185416
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key #####
Product Key DRBABE
GTIN 4063151225339
Weight per Piece (including packing) 768.1 g
Weight per Piece (excluding packing) 767.2 g
Customs tariff number 84715000
Country of origin TW


ECLASS

ECLASS-10.0.1 27242207
ECLASS-9.0 27242207
ECLASS-11.0 19200102

ETIM

ETIM 8.0 EC001413

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.A*08.B01708

EAC

Approval ID: RU*-DE*HB.B.00386/20

IECEE CB Scheme

Approval ID: US-39601-UL

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

cULus Listed


REACh SVHC Lead 7439-92-1
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME) 110-71-4

Your advantages

Pre-installed open-source software such as Node-RED and InfluxDB for fast IoT development
PROFINET controller and PROFINET device
Connection to PROFICLOUD
Connection to PLCnext Store, for installing e.g. Docker-Portainer
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
2 independent Ethernet interfaces
High-level programming languages: IEC61131-3, C/C++, MATLAB Simulink
Constistent graphical programming interfaces