For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
UPS-BAT/VRLA/24DC/3.4AH
-
Battery module
2320306
Battery module, lead AGM, VRLA technology, 24 V DC, 3.4 Ah, tool-free battery change, automatic detection, and communication with QUINT UPS-IQ
Product details
Input voltage | 24 V DC |
Buffer period | 4.5 min (20 A) |
3 min (25 A) |
Nominal output voltage | 24 V DC |
Output current Imax | 25 A |
Output fuse | 1x 25 A |
Connection in parallel | 5 |
5 | |
Connection in series | no |
Battery operation | |
Nominal output voltage | 24 V DC |
Nominal output current (IN) | 25 A |
End-of-charge voltage | 27.6 V (20 °C) |
Charging current | 1.36 A |
Nominal capacity | 3.4 Ah |
Battery module service life | 6 Years ... 9 Years (20 °C) |
Latest startup date (battery only) | 6 Months (0 °C ... 20 °C) |
Latest startup (battery only) - range | 3 Months ... 6 Months (20 °C ... 30 °C) |
1 Months ... 3 Months (30 °C ... 40 °C) | |
Battery technology | VRLA-AGM |
Memory medium | Lead rechargeable battery module |
Accumulator type | Panasonic UP-VW1220P1 |
Number of cells | 2 |
Size designation | Block |
Battery pack | yes |
IQ technology | Yes |
Temperature sensor | yes |
Suitable for fast charging | yes |
Product type | Battery module |
Product family | Battery module (device with battery) |
Disposal | Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations. |
IQ technology | Yes |
Insulation characteristics | |
Protection class | III |
Degree of pollution | 2 |
Width | 85 mm |
Height | 191 mm |
Depth | 110 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Metal |
Type of housing | Galvanized sheet steel, powder-coated |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 40 °C |
Ambient temperature (storage/transport) | 0 °C ... 40 °C |
Max. permissible relative humidity (operation) | ≤ 95 % |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2,5 mm, 15 Hz ... 150 Hz, according to IEC 60068-2-6 |
15 Hz ... 150 Hz, 2.3g, 90 min. |
Standard - Electrical safety | EN 62368-1/VDE 0868-1 |
Shipbuilding approval | DNV GL (EMC A), ABS |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
Suited for EX-applications | no |
Item number | 2320306 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CMU |
Product key | CMUEV3 |
Catalog page | Page 336 (C-4-2019) |
GTIN | 4046356553360 |
Weight per piece (including packing) | 4,000 g |
Weight per piece (excluding packing) | 3,300 g |
Customs tariff number | 85072080 |
Country of origin | CN |
ETIM
ETIM 8.0 | EC000357 |
UNSPSC
UNSPSC 21.0 | 26111700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-3
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Maximum buffer times
Lead AGM (Absorbent Glass Mat) technology
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates