The maintenance-free QUINT CAP capacity module is ideal for cyclical failures lasting up to 30 seconds. It combines an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing. The USB interface makes it convenient to shut down your PC.
QUINT4-CAP/24DC/10/8KJ
-
DC UPS with integrated capacity
2320571
QUINT DC UPS with integrated capacitor, with maintenance-free energy storage based on double-layer capacitor, USB (Modbus/RTU), DIN rail mounting, input: 24 V DC, output: 24 V DC / 10 A / 8 kJ incl. mounted UTA 107 universal DIN rail adapter. The “POWER MANAGEMENT SUITE” software (Item No. 1252232) available in the download area can be used for configuration.
Free download available.
Downloads
Product details
| DC operation | |
| Input voltage | 24 V DC (SELV) |
| Input voltage range | 22.5 V DC ... 30 V DC |
| Fixed backup threshold | < 22 V DC |
| > 30 V DC | |
| Current consumption IN (UN, IOUT = IN, Icharge = 0) | 13.5 A (max.) |
| Current consumption Imax (UN, IOUT = IStat.Boost, ICharge = max) | 13.5 A |
| Current consumption INo-Load(UN, IOUT = 0, Icharge = 0) | 0.1 A (No-load) |
| Current consumption Icharge (UN, IOUT = 0, Icharge = max) | 1 A (charging process) |
| Power consumption Pmax (UN, IOUT = IStat.Boost, Icharge = max) | 324 W |
| Power consumption PN (UN, IOUT = IN, Icharge = 0) | 245 W |
| Power consumption Pcharge (UN, IOUT = 0, Icharge = max) | 24 W |
| Buffer time | 5 min (1 A) |
| 30 s (10 A) | |
| 30 s (10 A) | |
| Charging time | approx. 22 min |
| Recharging time | approx. 12 min |
| Inrush current | ≤ 7 A ( 4 ms) |
| Switch-on time | 1 ms (buffer mode) |
| Internal input fuse | no |
| Dielectric strength | max. 35 V DC (Reverse polarity protection) |
| Voltage drop, input/output | 0.5 V DC |
| Efficiency | > 97 % (with charged energy storage device) |
| Connection in parallel | no |
| Connection in series | no |
| Mains operation | |
| Output voltage | 24 V DC (depending on the input voltage) |
| Output current IN | 10 A |
| Static Boost (IStat.Boost) | 12.5 A |
| Output power POUT (UN, IOUT = IN) | 240 W |
| Output power POUT (UN, IOUT = Istat.Boost) | 300 W |
| Power dissipation No load (UN, IOut = 0, ICharge = 0) | 2.5 W |
| Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 6 W |
| Short-circuit-proof | yes (with input fuse) |
| Idling-proof | yes |
| Battery operation | |
| Output voltage | 22 V DC (typical) |
| Output current IN | 10 A (depending on output current) |
| Static Boost (IStat.Boost) | 12.5 A |
| Output power POUT (UN, IOUT = IN) | 240 W |
| Output power POUT (UN, IOUT = Istat.Boost) | 300 W |
| Short-circuit-proof | yes |
| Idling-proof | yes |
| Input | |
| Nominal capacity | 0.08 Ah |
| General | |
| Capacity | 8 kJ |
| IQ-Technology | no |
| Storage medium | Double-layer capacitor |
| Buffer time | 5 min (1 A) |
| 30 s (10 A) | |
| 30 s (10 A) | |
| Input | |
| Position | 1.x |
| Connection technology | |
| Position marking | 1.1 (+), 1.2 (-) |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 2.5 mm² |
| flexible | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| rigid (AWG) | 30 ... 12 |
| Stripping length | 6.5 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| 2-conductor connection | |
| rigid | 0.2 mm² ... 0.75 mm² |
| flexible | 0.2 mm² ... 0.75 mm² |
| flexible with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Output | |
| Position | 2.x |
| Connection technology | |
| Position marking | 2.1 (+), 2.2 (-) |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 2.5 mm² |
| flexible | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| rigid (AWG) | 30 ... 12 |
| Stripping length | 6.5 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| 2-conductor connection | |
| rigid | 0.2 mm² ... 0.75 mm² |
| flexible | 0.2 mm² ... 0.75 mm² |
| flexible with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Signal | |
| Position | 3.x |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| rigid (AWG) | 24 ... 18 |
| Stripping length | 8 mm |
| Interface | USB (Modbus/RTU) |
| Number of interfaces | 1 |
| Connection method | MINI-USB Type B |
| Position | 5.x |
| Locking | Screw |
| Transmission physics | USB 2.0 |
| Topology | Point-to-point |
| Transmission speed | 9600 baud |
| Transmission length | max. 5 m |
| Access time | ≤ 2 s |
| Chipset | Silicon Labs CP2104-F03-GM |
| Electrical isolation | Yes, UL approved |
| Signal state Remote | |
| Connection labeling | 3.5 |
| Channel | DI (digital input) |
| State (configurable) | Remote |
| State condition | Remote |
| Low signal | <3 kΩ to SGnd |
| High signal | open (>470 k between Remote and SGnd) |
| Signal - state assignment | low - active |
| Reference potential | 3.6 (SGnd, identical to 1.2, 2.2) |
| Signal state Alarm | |
| Connection labeling | 3.3 |
| Channel | DO (digital output) |
| Switching output | Transistor |
| State (configurable) | Group alarm |
| State condition (configurable) | Alarm |
| Output voltage | 24 V (UN - 1 V (typical)) |
| Output can be loaded | max. 20 mA |
| State - signal assignment | active - low |
| Reference potential | 3.6 (SGnd, identical to 1.2, 2.2) |
| LED status indicator | red (Alarm) |
| Signal state UIN OK | |
| Connection labeling | 3.1, 3.2 |
| Channel | DO (digital output) |
| Switching output | Electronic relays (OptoMOS) |
| State (configurable) | UIn OK |
| State condition (configurable) | UIn > 22,5 V DC, UIn < 30 V DC |
| Output voltage | max. 30 V |
| Output can be loaded | 300 mA |
| State - signal assignment | active - high |
| LED status indicator | green (UIn OK) |
| Signal state Ready | |
| Connection labeling | 3.4 |
| Channel | DO (digital output) |
| Switching output | Transistor |
| State (configurable) | Ready |
| State condition (configurable) | State of charge = 100% or buffer mode |
| Output voltage | 24 V (UN - 1 V (typical)) |
| Output can be loaded | max. 20 mA |
| State - signal assignment | active - high |
| Reference potential | 3.6 (SGnd, identical to 1.2, 2.2) |
| LED status indicator | Green (state of charge - SOC) |
| Signal ground SGnd | |
| Connection labeling | 3.6 |
| Switching voltage | 0 V |
| Current carrying capacity | max. 60 mA |
| Function | Signal ground |
| Reference potential | 3.3 Alarm, 3.4 Ready, 3.5 Remote |
| Insulation voltage input, output / housing | 500 V |
| Product type | DC UPS with integrated capacitor |
| Product family | QUINT DC UPS with integrated capacitor |
| MTBF (IEC 61709, SN 29500) | 2102818 h (25 °C) |
| 1387185 h (40 °C) | |
| 697626 h (60 °C) | |
| Insulation characteristics | |
| Protection class | III (SELV) |
| Overvoltage category (UL 60950-1) | II |
| Degree of pollution | 2 |
| Life expectancy (electrolytic capacitors) | |
| Time | 83352 h |
| Item dimensions | |
| Width | 118 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (> 40 °C Derating: 1 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Shock | 30g, 18 ms per spatial direction (in accordance with IEC 60068-2-27) |
| Vibration (operation) | 0,7g |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | UL 61010-2-201 |
| UL | |
| Identification | UL/C-UL Listed UL 508 |
| UL | |
| Identification | UL/C-UL Recognized UL 60950-1 |
| UL | |
| Identification | UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
| UL | |
| Identification | CAN/CSA-C22.2 No. 107.1-01 |
| CB scheme | |
| Identification | UL 60950-1 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 | |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 3 - asymmetrical) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion B |
| Input/Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 2320571 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMU |
| Product key | CMUIC3 |
| GTIN | 4055626246901 |
| Weight per piece (including packing) | 1,863 g |
| Weight per piece (excluding packing) | 1,863 g |
| Customs tariff number | 85322900 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 10.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 26111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| SCIP | f60b5ad5-67a9-44e9-ac7f-cb1bae63ab4d |
| EF3.1 Climate Change | |
| CO2e kg | 30.45 kg CO2e |
Compatible products
Your advantages
Convenient shutdown of PCs
Maintenance-free with a long service life
Space savings, thanks to the compact design
Long buffer time, thanks to high memory capacity
Lockable USB interface for connecting to industrial PCs, for example
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates