Bridge failures lasting several seconds with the buffer modules from the QUINT range for DIN rails. The QUINT BUFFER combines an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing.
QUINT4-BUFFER/24DC/40
-
Buffer module
2908283
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/40 A, including mounted UTA 107 universal DIN rail adapter.
Product details
| Input voltage range | 22.5 V DC ... 30 V DC |
| Fixed backup threshold | < 22 V DC |
| Voltage type of supply voltage | DC |
| Current consumption Imax (UN, IOUT = IStat.Boost, ICharge = max) | 46 A (max.) |
| Current consumption INo-Load(UN, IOUT = 0, Icharge = 0) | 0.2 A (No-load) |
| Current consumption Icharge (UN, IOUT = 0, Icharge = max) | 0.8 A (charging process) |
| Buffer time | 0.2 s (40 A) |
| 2 s (4 A) |
| Efficiency | > 98 % (with charged energy storage device) |
| Connection in parallel | no |
| Connection in series | no |
| Mains operation | |
| Output voltage | 24 V DC (depending on the input voltage) |
| Output current IN | 40 A |
| Power loss nominal load max. | < 9 W |
| Buffer mode | |
| Output voltage | typ. 22 V DC |
| Output current IN | 40 A (depending on output current) |
| Static Boost (IStat.Boost) | 45 A |
| Input | |
| Nominal capacity | 2 mAh |
| General | |
| IQ-Technology | no |
| Storage medium | Electrolytic capacitor |
| Signal state UIN OK | |
| Connection labeling | 3.1, 3.2 |
| Switching output | Electronic relays (OptoMOS) |
| State (configurable) | UIn OK |
| Output voltage | 30 V DC |
| Output can be loaded | 200 mA |
| LED status indicator | green (UIn OK) |
| Signal threshold | Input voltage in the valid range |
| Signal state Ready | |
| Connection labeling | 3.3 |
| Switching output | Transistor output, active |
| State (configurable) | Ready |
| State condition (configurable) | State of charge = 100% or buffer mode |
| Output voltage | 24 V (UN - 2 V (typical)) |
| Output can be loaded | 20 mA |
| LED status indicator | green (Ready) |
| Signal ground SGnd | |
| Connection labeling | 3.4 |
| Function | Signal ground |
| Reference potential | 3.3 Ready |
| Insulation voltage input, output / housing | 500 V |
| Product type | Buffer module |
| Product family | QUINT BUFFER |
| MTBF (IEC 61709, SN 29500) | 2813895 h (40 °C) |
| Insulation characteristics | |
| Protection class | Special application (SELV input voltage, hazardous voltages are generated in the device). |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 30 °C |
| Time | 288935 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 40 °C |
| Time | 144468 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 45 °C |
| Time | 102154 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 50 °C |
| Time | 72234 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 60 °C |
| Time | 36117 h |
| Item dimensions | |
| Width | 72 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 40 °C Derating: 0.56 %/K / > 60 °C Derating: 2.5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Electrical safety | |
| Standard designation | Electrical safety |
| Standards/specifications | IEC 60950-1/VDE 0805 (SELV) |
| UL | |
| Identification | UL Listed UL 508 |
| UL | |
| Identification | UL/C-UL Recognized UL 60950-1 |
| UL | |
| Identification | UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 | |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 3 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Input | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 2908283 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMU |
| Product key | CMUIE3 |
| GTIN | 4055626309200 |
| Weight per piece (including packing) | 1,372 g |
| Weight per piece (excluding packing) | 980 g |
| Customs tariff number | 85322200 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040692 |
| ECLASS-15.0 | 27040692 |
ETIM
| ETIM 10.0 | EC002850 |
UNSPSC
| UNSPSC 21.0 | 26111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| SCIP | e81279e6-c2ff-4854-8ec5-6cd64b3c3168 |
| EF3.1 Climate Change | |
| CO2e kg | 21.98 kg CO2e |
Compatible products
Your advantages
Space savings, thanks to the compact design
Maintenance-free due to electrolytic capacitors
Thanks to soft start, can also be used with power supplies in the low power range
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates