Short-term mains interruptions are bridged by QUINT BUFFER, a maintenance-free buffer module on a capacitor basis. Systems can therefore also run in unstable networks or are, in the event of failures of a longer duration, correctly shut down after all relevant process data is saved. The bridging time is 200 ms at 20 A and 4 s at 1 A. The buffer module also acts as a energy storage device for peak loads and for triggering fuses. For function monitoring, an active switching output and a control lamp are used. With the integrated diode, loads can be divided into buffered and unbuffered loads. Thus, the buffer period is extended and the buffered consumers are protected against errors in the internal network.
QUINT-BUFFER/24DC/20
-
Buffer module
2866213
Buffer module, 24 V DC/20 A, maintenance-free capacitor-based energy storage. Decoupled input and output. In the download area, there is a clearly arranged selection table available with load currents and buffer times, as well as charging times after buffer mode.
Product details
| Input voltage | 24 V DC |
| Input voltage range | 22.5 V DC ... 30 V DC |
| Input voltage range DC | 22.5 V DC ... 30 V DC |
| Buffer period | 0.2 s (20 A) |
| 4 s (1 A) | |
| Current consumption | approx. 0.1 A |
| 0.6 A (charging process) | |
| 20.6 A (max.) | |
| Reverse polarity protection | yes |
| Charging delay | no |
| Fixed backup threshold | < 22 V DC |
| Variable connect threshold | (UIN - 1 V)/0.1 s |
| Protective circuit | Transient surge protection; Suppressor diode, 35 V DC |
| Efficiency | > 95 % |
| Nominal output voltage | 24 V DC (depending on the input voltage) |
| Setting range of the output voltage (USet) | 22 V DC ... 28.5 V DC |
| Nominal output current (IN) | 20 A |
| Output current limit | 27 A (buffer mode) |
| Bridging time | 200 ms |
| Feedback voltage resistance | < 35 V DC (buffer mode) |
| Protection against overvoltage at the output (OVP) | < 35 V DC |
| Residual ripple | < 100 mVPP (buffer mode) |
| Output power | 480 W |
| Peak switching voltages nominal load | < 100 mVPP (20 MHz) |
| Power dissipation | 2.5 W (ready at 27 A) |
| 9.8 W (buffer mode at 27 A) | |
| Protective circuit | Transient surge protection; Suppressor diode, 35 V DC |
| Connection in parallel | yes, for increasing the buffer time and for redundancy |
| Connection in series | yes |
| Mains operation | |
| Nominal output voltage | 24 V DC |
| Nominal output current (IN) | 20 A |
| Battery operation | |
| Nominal output voltage | 24 V DC |
| Nominal output current (IN) | 20 A |
| Signal: Active (high = buffer module is loaded) | |
| Output description | Power Good |
| Maximum switching voltage | ≤ 24 V |
| Output voltage | + 24 V |
| Continuous load current | ≤ 20 mA |
| Charging current | 500 mA |
| Nominal capacity | 0.1 Ah |
| Charging time | < 27 s |
| Memory medium | internal, capacity |
| IQ technology | no |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 16 mm² |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 10 mm² |
| Conductor cross-section AWG min. | 20 |
| Conductor cross-section AWG max. | 6 |
| Stripping length | 10 mm |
| Screw thread | M4 |
| Tightening torque, min | 1.2 Nm |
| Tightening torque max | 1.5 Nm |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 16 mm² |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 10 mm² |
| Conductor cross-section AWG min. | 20 |
| Conductor cross-section AWG max. | 6 |
| Stripping length | 10 mm |
| Screw thread | M4 |
| Tightening torque, min | 1.2 Nm |
| Tightening torque max | 1.5 Nm |
| Signal | |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Types of signaling | LED |
| Active switching output | |
| Operating voltage display | Green LED |
| Signal output: Active (high = buffer module is loaded) | |
| Status display | LED "Power Good", green |
| Note on status display | Buffer module is loaded: LED ON |
| Insulation voltage input/output | 1 kV (routine test) |
| 1 kV (type test) |
| Product type | Buffer module |
| IQ technology | no |
| MTBF (IEC 61709, SN 29500) | > 500000 h |
| Insulation characteristics | |
| Protection class | III |
| Degree of pollution | 2 |
| Width | 64 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 5 mm / 5 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Alternative assembly | |
| Width | 122 mm |
| Height | 130 mm |
| Depth | 67 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Housing material | Metal |
| Type of housing | AluNox (AlMg1) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
| Standard – Safety extra-low voltage | EN 60950-1 (SELV) and EN 60204 (PELV) |
| Standard - Safe isolation | DIN VDE 0106-101 |
| Standard - Safety of transformers | EN 61558-2-17 |
| Shipbuilding approval | DNV GL (EMC A), ABS |
| UL approvals | UL/C-UL listed UL 508 |
| UL/C-UL Recognized UL 60950-1 | |
| UL/C-UL Listed UL 1604 Class I, Division 2, Groups A, B, C, D |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Housing | Level 4 |
| Electrostatic discharge | |
| Contact discharge | 8 kV |
| Discharge in air | 15 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (level 3 - asymmetrical: conductor to ground) |
| Output | 2 kV (level 3 - asymmetrical: conductor to ground) |
| Signal | 1 kV (level 2 - asymmetrical: conductor to ground) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input/Output | 0.5 kV (level 1 - asymmetrical: conductor to ground) |
| Input/Output | 0.5 kV (level 1 - asymmetrical: conductor to ground) |
| Input/Output/Signal | 0.5 kV (level 1 - symmetrical: conductor to conductor) |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/output/signal | Level 3 |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Item number | 2866213 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CMU |
| Product key | CMUPE3 |
| GTIN | 4017918959739 |
| Weight per piece (including packing) | 1,103 g |
| Weight per piece (excluding packing) | 1,000 g |
| Customs tariff number | 85322200 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040692 |
| ECLASS-15.0 | 27040692 |
ETIM
| ETIM 10.0 | EC002850 |
UNSPSC
| UNSPSC 21.0 | 26111700 |
cUL Recognized
Approval ID: FILE E 211944UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528DNV
Approval ID: TAA00002EWIECEE CB Scheme
Approval ID: DE/PTZ/0072cUL Listed
Approval ID: FILE E 199827UL Listed
Approval ID: E199827| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 326eccbe-f364-430d-bc01-c3e734219f4b |
| EF3.1 Climate Change | |
| CO2e kg | 32.089 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates