NLC-055-100A-08I-04QRA-05A
-
Base unit
2700487
100...240 V AC Nanoline base unit. Equipped with 8 digital inputs and 4 relay output channels. Additional I/O channels can be added using a maximum of three I/O extension modules. Optional communication modules provide network or serial connectivity. Optional Operator Panel provides user interface. Programming is via nanoNavigator.
Free download available.
Downloads
Product details
| Product type | Base unit |
| Product family | Nanoline |
| System requirements | |
| Engineering tool | nanoNavigator 3 or above |
| Supply | |
| Supply voltage | 240 V AC (Power available to the I/O and Communications modules) |
| Power supply connection | Screw connection |
| Max. current consumption | 70 mA (at 110 V AC) |
| Typical current consumption | 50 mA (at 230 V AC) |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Description realtime clock | ±2 s/day @ 25°C ±4 s/day @ -20 °C ... +60 °C Lithium BR2330 |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 NPN/PNP |
| Number of inputs | 8 |
| Connection method | Screw connection |
| Input voltage range "0" signal | 0 V ... 25 V |
| Input voltage range "1" signal | 80 V ... 250 V |
| Nominal input current at UIN | 0.4 mA (On: 120 V AC) |
| 0.8 mA (On: 240 V AC) | |
| Typical response time | 20 ms (on) |
| Digital: | |
| Output name | Relay output |
| Output description | Relay output |
| Connection method | Screw connection |
| Number of outputs | 4 |
| Protective circuit | External protection required |
| Maximum output current per channel | 5 A |
| Maximum output current per module / terminal block | 20 A |
| Maximum output current per module | 5 A |
| Output voltage range | 100 V AC ... 240 V AC |
| Nominal load, ohmic | 600 W (@ 24 ohms) |
| Maximum operating frequency with ohmic nominal load | 0.5 Hz (at full load) |
| Signal delay | 10 ms (@ 20°C (excludes bounce)) |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Operator Panel | |
| Connection method | RJ45 / COMBICON |
| RS-232 | |
| Connection method | Slot 1 |
| USB | |
| Connection method | Slot 1 |
| Dimensional drawing |
|
| Width | 80.5 mm |
| Height | 103.5 mm |
| Depth | 60 mm |
| Color | white |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 90 % |
| Permissible humidity (storage/transport) | 90 % |
| Mounting type | DIN rail mounting |
| Item number | 2700487 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRA |
| Product key | DRACAA |
| GTIN | 4046356646550 |
| Weight per piece (including packing) | 355.2 g |
| Weight per piece (excluding packing) | 355 g |
| Customs tariff number | 85371098 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27242216 |
ETIM
| ETIM 9.0 | EC001417 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ff8d68c3-18f2-40b3-9a8c-915b248b4c6d |
Compatible products
-
NLC-MOD-CAP-PXC - Covering hood 2701292
-
NLC-MOD-CAP - Covering hood 2701289
-
NLC-IO-06I-04QTP-01A - I/O extension module 2701072
-
NLC-IO-06I-04QTN-01A - I/O extension module 2701085
-
NLC-IO-03I-04QRD-05A - I/O extension module 2701328
-
NLC-IO-4AI - I/O extension module 2701098
-
NLC-IO-2AI-2AO-01 - I/O extension module 2701040
-
NLC-OP1-LCD-032-4X20 - Operator terminal 2701137
-
NLC-OP1-MKT - Mounting kit 2701140
-
NLC-MOD-RS232 - nanoLC module 2701179
-
NLC-MOD-RS485 - Option module 2701182
-
NLC-MOD-USB - nanoLC module 2701195
-
NLC-COM-ENET-MB1 - Communication module 2701124
-
NLC-COM-GSM - Communication module 2701344
-
NLC-PC/SERIAL-CBL 2M - Cable 2701234
-
NLC-PC/USB-CBL 2M - Cable 2701247
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates