NLC-050-024D-06I-04QTP-00A
-
Base unit
2701027
24 V DC Nanoline base unit. Equipped with 6 digital input and 4 PNP digital output channels. Additional I/O channels can be added using a maximum of three I/O extension modules. Optional communication modules provide network or serial connectivity. Optional operating panel provides user interface. Programming is via nanoNavigator.
Free download available.
Downloads
Product details
| Product type | Base unit |
| Product family | Nanoline |
| System limits | |
| Number of local bus devices that can be connected | 3 |
| Functionality | |
| Programming tool | nanoNavigator 1 or 2 |
| Supply | |
| Supply voltage | 24 V DC (Power available to the I/O and Communications modules) |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Power supply connection | Screw connection |
| Max. current consumption | 250 mA |
| Typical current consumption | 92 mA |
| Real-time clock | |
| Realtime clock | Optional module |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 NPN/PNP |
| Number of inputs | 6 |
| Connection method | Screw connection |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input current at UIN | 5 mA DC (On) |
| < 100 mA (Off) | |
| Typical response time | 60 µs (on) |
| 70 µs (OFF) | |
| Digital: | |
| Output name | Digital outputs |
| Output description | PNP outputs |
| Connection method | Screw connection |
| Number of outputs | 4 |
| Protective circuit | Short-circuit and overload protection |
| Output voltage | 24 V DC |
| Maximum output current per channel | 500 mA |
| Maximum output current per module / terminal block | 2 A |
| Maximum output current per module | 2 A |
| Nominal load, inductive | 12 VA ((1.2H)) |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Maximum operating frequency with ohmic nominal load | 100 Hz |
| Connection method | Screw connection |
| Operator Panel | |
| Connection method | RJ45 / COMBICON |
| RS-232 | |
| Connection method | Slot 1 |
| USB | |
| Connection method | Slot 1 |
| Realtime Clock | |
| Connection method | Slot 2 |
| Dimensional drawing |
|
| Width | 80.5 mm |
| Height | 103.5 mm |
| Depth | 60 mm |
| Color | white |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 90 % |
| Permissible humidity (storage/transport) | 90 % |
| Mounting type | DIN rail mounting |
| Item number | 2701027 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRACAA |
| GTIN | 4046356325387 |
| Weight per piece (including packing) | 298.1 g |
| Weight per piece (excluding packing) | 294.8 g |
| Customs tariff number | 85371098 |
| Country of origin | IN |
UNSPSC
| UNSPSC 21.0 | 39122329 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NLC-MOD-CAP - Covering hood 2701289
-
NLC-IO-06I-04QTP-01A - I/O extension module 2701072
-
NLC-IO-06I-04QTN-01A - I/O extension module 2701085
-
NLC-IO-03I-04QRD-05A - I/O extension module 2701328
-
NLC-IO-4AI - I/O extension module 2701098
-
NLC-OP1-LCD-032-4X20 - Operator terminal 2701137
-
NLC-OP1-MKT - Mounting kit 2701140
-
NLC-MOD-RS232 - nanoLC module 2701179
-
NLC-MOD-RS485 - Option module 2701182
-
NLC-MOD-USB - nanoLC module 2701195
-
NLC-MOD-RTC - Option module 2701153
-
NLC-COM-ENET-MB1 - Communication module 2701124
-
NLC-COM-GSM - Communication module 2701344
-
NLC-PC/SERIAL-CBL 2M - Cable 2701234
-
NLC-PC/USB-CBL 2M - Cable 2701247
Your advantages
Basic unit has integrated digital inputs, relay outputs, and analog inputs, including high-speed counters
An operating panel can be optionally integrated in the basic unit or installed on a wall in a decentralized manner
Intuitive programming language with options for flowcharts and ladder diagrams
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates