DIN rail connector not included with delivery of PT-IQ basic element (PT-IQ-17,5-TBUS-5-2.0). Required DIN rail connectors must be ordered separately.
PT-IQ-3-BE-UT
-
Surge protection base-element
2910419
Base element for PLUGTRAB PT-IQ protective plug (3-HF, 2X1,1X2)
Product details
| Product type | Base element |
| Product family | PLUGTRAB IQ |
| Type | Base element, DIN rail mounting |
| Number of positions | 3 |
| Surge protection fault message | none |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 48 V DC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 91.1 mm |
| Depth | 51.6 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 1 HP |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Nominal voltage UN | 48 V DC |
| Maximum continuous operating voltage UC | 53 V DC |
| 37 V AC | |
| Rated current | 300 mA (53 V DC) |
| 1 A (40 °C, 30 V DC) | |
| Resistance per path | 1.2 Ω ±5 % |
| Max. required back-up fuse | 1 A (FF, ≤ 30 V DC) |
| 315 mA (FF, 53 V DC) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 4000 m (amsl) |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 + A1:2008, modified |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 |
| Standards/specifications | EN 61000-6-3 |
| Note | 2007 + A1:2011 |
| Standards/specifications | EN 61000-6-2 |
| Note | 2005 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2910419 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL2 |
| Product key | CL2151 |
| GTIN | 4055626461564 |
| Weight per piece (including packing) | 71.8 g |
| Weight per piece (excluding packing) | 63 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 10.0 | EC001466 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 20bb2a75-6b46-4c09-a34a-95d118562f5f |
Compatible products
-
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18 CUS - Zack marker strip 0825059
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
E/ME TBUS NS35 GY - End bracket 2713780
-
FK-MC 0,5/ 5-ST-2,5 - PCB connector 1881354
-
PT-IQ-JUMPER-2.0 - Plug-in bridge 2906879
-
PT-IQ-17,5-TBUS-5-2.0 - DIN rail bus connector 2906878
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates