CB S-BE
-
Base element
2905067
Solder base element for PCB mounting for accommodating CB TM... or CB E... device circuit breakers
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Base element |
| Product family | CB BE |
| Type | Base element, PCB mounting |
| General | |
| Rated insulation voltage Ui | 80 V DC |
| 277 V AC | |
| Rated surge voltage | 2.5 kV |
| Insertion/withdrawal cycles | 50 |
| Main circuit | |
| Rated voltage | 80 V DC |
| 277 V AC | |
| Rated current IN | 16 A |
| Remote indication circuit | |
| Rated voltage | 80 V DC |
| 277 V AC | |
| Rated current IN | 1 A |
| Connection method | Solder connection |
| Dimensional drawing |
|
| Width | 12.3 mm |
| Height | 34.8 mm |
| Depth | 36.4 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Ambient conditions | |
| Degree of protection | IP30 (Plug-in area with plugged-in device) |
| IP00 (Connection area) | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Humidity test | 240 h, 95 % RH, 40 °C |
| Standards/specifications | DIN EN 50155 |
| Standards/specifications | IEC 60068-2 |
| Mounting type | On PCB |
| Item number | 2905067 |
| Packing unit | 30 pc |
| Minimum order quantity | 30 pc |
| Note | Made to order (non-returnable) |
| Sales key | CLA |
| Product key | CLA193 |
| GTIN | 4046356916110 |
| Weight per piece (including packing) | 11.39 g |
| Weight per piece (excluding packing) | 10.673 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140492 |
| ECLASS-15.0 | 27140492 |
ETIM
| ETIM 10.0 | EC002936 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CB TM1 1A SFB P - Thermal-magnetic device circuit breaker 2800836
-
CB TM1 2A SFB P - Thermal-magnetic device circuit breaker 2800837
-
CB TM1 3A SFB P - Thermal-magnetic device circuit breaker 2800838
-
CB TM1 4A SFB P - Thermal-magnetic device circuit breaker 2800839
-
CB TM1 5A SFB P - Thermal-magnetic device circuit breaker 2800840
-
CB TM1 6A SFB P - Thermal-magnetic device circuit breaker 2800841
-
CB TM1 8A SFB P - Thermal-magnetic device circuit breaker 2800842
-
CB TM1 10A SFB P - Thermal-magnetic device circuit breaker 2800843
-
CB TM1 12A SFB P - Thermal-magnetic device circuit breaker 2800844
-
CB TM1 16A SFB P - Thermal-magnetic device circuit breaker 2800845
-
CB TM1 0.5A M1 P - Thermal-magnetic device circuit breaker 2800846
-
CB TM1 1A M1 P - Thermal-magnetic device circuit breaker 2800847
-
CB TM1 2A M1 P - Thermal-magnetic device circuit breaker 2800848
-
CB TM1 3A M1 P - Thermal-magnetic device circuit breaker 2800849
-
CB TM1 4A M1 P - Thermal-magnetic device circuit breaker 2800850
-
CB TM1 5A M1 P - Thermal-magnetic device circuit breaker 2800851
-
CB TM1 6A M1 P - Thermal-magnetic device circuit breaker 2800852
-
CB TM1 8A M1 P - Thermal-magnetic device circuit breaker 2800853
-
CB TM1 10A M1 P - Thermal-magnetic device circuit breaker 2800854
-
CB TM1 12A M1 P - Thermal-magnetic device circuit breaker 2800855
-
CB TM1 16A M1 P - Thermal-magnetic device circuit breaker 2800856
-
CB TM1 0.5A F1 P - Thermal-magnetic device circuit breaker 2800857
-
CB TM1 1A F1 P - Thermal-magnetic device circuit breaker 2800858
-
CB TM1 2A F1 P - Thermal-magnetic device circuit breaker 2800859
-
CB TM1 3A F1 P - Thermal-magnetic device circuit breaker 2800860
-
CB TM1 4A F1 P - Thermal-magnetic device circuit breaker 2800861
-
CB TM1 5A F1 P - Thermal-magnetic device circuit breaker 2800862
-
CB TM1 6A F1 P - Thermal-magnetic device circuit breaker 2800863
-
CB TM1 8A F1 P - Thermal-magnetic device circuit breaker 2800864
-
CB TM1 10A F1 P - Thermal-magnetic device circuit breaker 2800865
-
CB TM1 12A F1 P - Thermal-magnetic device circuit breaker 2800866
-
CB TM1 16A F1 P - Thermal-magnetic device circuit breaker 2800867
-
CB TM2 0.5A SFB P - Thermal-magnetic device circuit breaker 2800868
-
CB TM2 1A SFB P - Thermal-magnetic device circuit breaker 2800869
-
CB TM2 2A SFB P - Thermal-magnetic device circuit breaker 2800870
-
CB TM2 3A SFB P - Thermal-magnetic device circuit breaker 2800871
-
CB TM2 4A SFB P - Thermal-magnetic device circuit breaker 2800872
-
CB TM2 5A SFB P - Thermal-magnetic device circuit breaker 2800873
-
CB TM2 6A SFB P - Thermal-magnetic device circuit breaker 2800874
-
CB TM2 8A SFB P - Thermal-magnetic device circuit breaker 2800875
-
CB TM2 10A SFB P - Thermal-magnetic device circuit breaker 2800876
-
CB TM2 12A SFB P - Thermal-magnetic device circuit breaker 2800877
-
CB TM2 16A SFB P - Thermal-magnetic device circuit breaker 2800878
-
CB TM2 0.5A M1 P - Thermal-magnetic device circuit breaker 2800879
-
CB TM2 1A M1 P - Thermal-magnetic device circuit breaker 2800880
-
CB TM2 2A M1 P - Thermal-magnetic device circuit breaker 2800881
-
CB TM2 3A M1 P - Thermal-magnetic device circuit breaker 2800882
-
CB TM2 4A M1 P - Thermal-magnetic device circuit breaker 2800883
-
CB TM2 5A M1 P - Thermal-magnetic device circuit breaker 2800884
-
CB TM2 6A M1 P - Thermal-magnetic device circuit breaker 2800885
-
CB TM2 8A M1 P - Thermal-magnetic device circuit breaker 2800886
-
CB TM2 10A M1 P - Thermal-magnetic device circuit breaker 2800887
-
CB TM2 12A M1 P - Thermal-magnetic device circuit breaker 2800888
-
CB TM2 16A M1 P - Thermal-magnetic device circuit breaker 2800889
-
CB TM2 0.5A F1 P - Thermal-magnetic device circuit breaker 2800890
-
CB TM2 1A F1 P - Thermal-magnetic device circuit breaker 2800891
-
CB TM2 2A F1 P - Thermal-magnetic device circuit breaker 2800892
-
CB TM2 3A F1 P - Thermal-magnetic device circuit breaker 2800893
-
CB TM2 4A F1 P - Thermal-magnetic device circuit breaker 2800894
-
CB TM2 5A F1 P - Thermal-magnetic device circuit breaker 2800895
-
CB TM2 6A F1 P - Thermal-magnetic device circuit breaker 2800896
-
CB TM2 8A F1 P - Thermal-magnetic device circuit breaker 2800897
-
CB TM2 10A F1 P - Thermal-magnetic device circuit breaker 2800898
-
CB TM2 12A F1 P - Thermal-magnetic device circuit breaker 2800899
-
CB TM2 16A F1 P - Thermal-magnetic device circuit breaker 2800900
-
CB E1 24DC/1A NO P - Electronic circuit breaker 2800901
-
CB E1 24DC/2A NO P - Electronic circuit breaker 2800902
-
CB E1 24DC/3A NO P - Electronic circuit breaker 2800903
-
CB E1 24DC/4A NO P - Electronic circuit breaker 2800904
-
CB E1 24DC/6A NO P - Electronic circuit breaker 2800905
-
CB E1 24DC/8A NO P - Electronic circuit breaker 2800906
-
CB E1 24DC/10A NO P - Electronic circuit breaker 2800907
-
CB E1 24DC/1A S-R P - Electronic circuit breaker 2800908
-
CB E1 24DC/2A S-R P - Electronic circuit breaker 2800909
-
CB E1 24DC/3A S-R P - Electronic circuit breaker 2800910
-
CB E1 24DC/4A S-R P - Electronic circuit breaker 2800911
-
CB E1 24DC/6A S-R P - Electronic circuit breaker 2800912
-
CB E1 24DC/8A S-R P - Electronic circuit breaker 2800913
-
CB E1 24DC/10A S-R P - Electronic circuit breaker 2800914
-
CB E1 24DC/1A NC P - Electronic circuit breaker 2800915
-
CB E1 24DC/2A NC P - Electronic circuit breaker 2800916
-
CB E1 24DC/3A NC P - Electronic circuit breaker 2800917
-
CB E1 24DC/4A NC P - Electronic circuit breaker 2800918
-
CB E1 24DC/6A NC P - Electronic circuit breaker 2800919
-
CB E1 24DC/1A S-C P - Electronic circuit breaker 2800922
-
CB E1 24DC/2A S-C P - Electronic circuit breaker 2800923
-
CB E1 24DC/3A S-C P - Electronic circuit breaker 2800924
-
CB E1 24DC/4A S-C P - Electronic circuit breaker 2800925
-
CB E1 24DC/6A S-C P - Electronic circuit breaker 2800926
-
CB E1 24DC/8A S-C P - Electronic circuit breaker 2800927
-
CB E1 24DC/10A S-C P - Electronic circuit breaker 2800928
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates