Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Useful information
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial AI
Industrial remote communication
Industrial security
Power reliability
Company
Overview
Phoenix Contact Middle East
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Partners and Distributors
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Repairs and returns
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Industrial lighting and signal technology
Signal lights
PSD-S ME FB - Mounting material
PSD-S ME FB
-
Mounting material
2700151
Foldaway base, pitch 7.5°, black
Product details
Expand all
Collapse all
Technical data
Notes
Note on application
Note on application
Only for industrial use
Product properties
Product type
Assembly element
Product family
PSD-S
Scope of supply
3 x with screws (hexagonal socket-head)
1 x seal
1 x foam material ring
3 x with screws (hexagonal socket-head)
1 x seal
1 x foam material ring
Dimensions
Dimensional drawing
Width
77 mm
Height
117 mm
Diameter
70 mm
Material specifications
Color
black (RAL 9005)
Material
PA-GF
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP66
Ambient temperature (operation)
-30 °C ... 60 °C
Mounting
Mounting type
Screw mounting (Seal enclosed)
Mounting position
any
Commercial data
Item number
2700151
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
DRL
Product key
DRL117
GTIN
4046356491426
Weight per piece (including packing)
189.7 g
Weight per piece (excluding packing)
165 g
Customs tariff number
39269097
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27371235
ECLASS-15.0
27371235
ETIM
ETIM 10.0
EC001154
UNSPSC
UNSPSC 21.0
43221500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(a)-I
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
Lead
(CAS: 7439-92-1)
SCIP
f83ae5cb-c32f-4317-93ae-5984b93d9e54
EF3.1 Climate Change
CO2e kg
2.977 kg CO2e
Compatible products
Expand all
Collapse all
Accessories
PSD-S ME T-P 45
-
Mounting material
2700152
PSD-S ME T-M 250
-
Mounting material
2700157
PSD-S ME T-M 400
-
Mounting material
2700158
Where Can I Buy This Item?
Product Help