CAC-MSTBC1809815/D
-
Assembled PCB connectors
1084570
Assembled PCB connector / Connecting cable with 2 printed circuit board connectors, rated current: 12 A, cable length: Free input (0.1 ... 3.0 m), Head 1: 10-position , Color: black, Cable type:Individual litz wire, PVC, 16 AWG, black, Head 2: 10-position, Color: black, Cable type:Individual litz wire, PVC, 14 AWG, black, Individual litz wire, PVC, 16 AWG, black
Product details
Product type | Assembled PCB connector |
Product family | CC-Cabling KMAT |
Product line | COMBICON Connectors Special |
Number of positions | 10 |
Pitch | 0.00 mm |
Properties | |
Nominal current IN | 12 A for use up to (1.5 mm² (AWG 16)) |
Rated current / conductor cross section | 12 A for use up to (1.5 mm² (AWG 16))/ |
Tightening torque | 0.3 Nm |
Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
Dimensional drawing |
|
Pitch | 0.00 mm |
Tensile strength of crimp connections | |
Result | Test passed |
Conductor cross section/conductor type/tractive force setpoint/actual value | AWG 16 / ≥ 135 N |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 8 N |
Withdraw strength per pos. approx. | 6 N |
Ambient conditions | |
Ambient temperature (storage/transport) | -30 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 105 °C |
Ambient temperature (installation) | -30 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (mobile installation) | -10 °C ... 105 °C (dependent on the derating curve) |
Connection 1 | |
Range of articles | MSTBC 2,5/..-STZF |
Number of positions | 10 |
Color | green |
Insulating material | PA |
CTI according to IEC 60112 | 600 |
Connection 2 | |
Range of articles | MSTBC 2,5/..-STZF |
Number of positions | 10 |
Color | green |
Cable length | Free input (0.1 ... 3.0 m) |
UL AWM Style | 1569 |
Shielded | no |
Conductor structure signal line | 19x 0.30 mm |
AWG signal line | 16 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black |
Nominal voltage, cable | 300 V |
Test voltage | 1500 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
UL AWM Style | 1569 |
Shielded | no |
Conductor structure signal line | 41x 0.25 mm |
AWG signal line | 14 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
Item number | 1084570 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | ##### |
Product key | AAHREA |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460203 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
Screwable flange for superior mechanical stability
Simple and safe: 100% electrically tested and assembled ready for use
Approval in accordance with UL standard “Wiring Harness Traceability Program”
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates