PRC 5-CA-M-H07-4-2,5 - Connecting cable
1150678

Connecting cable, Range of articles: PRC 35, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, Contact connection type: Pin, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.

Product details








Compatible products



Your advantages

Time savings of 80% for startup with Plug and Play
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials