PSM PTK-4
-
Connection distributor
2799364
Passive RS-485 T-distributor, fitted with one 9-pin D-SUB pin strip and five 9-pin D-SUB socket strips
Passive RS-485 T-distributor, fitted with one 9-pin D-SUB pin strip and five 9-pin D-SUB socket strips
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Adapter |
| Application | Standard |
| Pin assignment | all 1:1 |
| Test voltage | 500 V AC (50 Hz, 1 min, rms) |
| Maximum power dissipation for nominal condition | 0 W |
| Nominal voltage UN | 60 V AC/DC |
| Nominal current IN | 1 A |
| Transmission medium | Copper |
| Incoming | |
| Connection method | D-SUB 9 plug |
| Outgoing | |
| Connection method | D-SUB-9 female connector |
| Branching | |
| Connection method | 4 x D-SUB-9 socket |
| Bus system | RS-485 |
| Dimensional drawing |
|
| Width | 89.8 mm |
| Height | 89.6 mm |
| Length | 39 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PVC |
| Flammability rating according to UL 94 | V0 |
| Shielding | D-SUB frame |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Mounting type | DIN rail mounting |
| Item number | 2799364 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC551 |
| GTIN | 4017918074050 |
| Weight per piece (including packing) | 144 g |
| Weight per piece (excluding packing) | 144 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| ECLASS-13.0 | 27242208 |
| ECLASS-15.0 | 27242208 |
| ETIM 9.0 | EC001423 |
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.32 kg CO2e |