EM SWD-ADAPTER
-
Adapter
2902776
SmartWire DT™ adapter for CONTACTRON hybrid motor starters, with "Enable" input for safe shutdown up to PLe/SIL 3.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Product type | Adapter |
| Application | Connection to SmartWire-DT™ |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Input name | Enable input |
| Rated actuating voltage UC | 24 V DC |
| Switching level "High" | > 19.2 V DC |
| Switching level "Low" | < 9.6 V DC |
| Switching level | dependent on the switching device |
| Rated actuating current IC | 5 mA |
| Enable input | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of connections | 1 |
| Number of positions | 4 |
| Conductor cross-section rigid | 0.14 mm² ... 1 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1 mm² |
| Conductor cross-section AWG | 26 ... 18 |
| SmartWire™-DT | |
| Connection method | Pin strip |
| Number of connections | 1 |
| Number of positions | 8 |
| Note | For SmartWire-DT device plug SWD4-8SF2-5 PXC |
| Data: SmartWire™-DT | |
| Data rate | 125 kBd / 250 kBd |
| Connection method | Pin strip, 8-pos. |
| Current consumption IAUX | 120 mA |
| Current consumption IPOW | 25 mA |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 165 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Standards/regulations | IEC 60947-1 |
| EN 60947-1 |
| Assembly note | On CONTACTRON hybrid motor starter |
| Mounting position | any |
| Item number | 2902776 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK7 |
| Product key | DK7455 |
| GTIN | 4046356701037 |
| Weight per piece (including packing) | 114.68 g |
| Weight per piece (excluding packing) | 114 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ELR H5-IES-SC-SWD/500AC-2 - Hybrid motor starter 2903117
-
ELR H5-IES-SC-SWD/500AC-9 - Hybrid motor starter 2903118
-
ELR H51-IESSC-24DC500AC-06 - Hybrid motor starter 2902746
-
ELR H51-IESSC-24DC500AC-2 - Hybrid motor starter 2902744
-
ELR H51-IESSC-24DC500AC-9 - Hybrid motor starter 2902745
-
ELR H51-9-DIN-RAIL-SET - Hybrid motor starter 2902954
-
ELR H5-IES-SC- 24DC/500AC-0,6 - Hybrid motor starter 2900582
-
ELR H5-IES-SC- 24DC/500AC-2 - Hybrid motor starter 2900414
-
ELR H5-IES-SC- 24DC/500AC-9 - Hybrid motor starter 2900421
-
ELR H3-IES-SC- 24DC/500AC-0,6 - Hybrid motor starter 2900566
-
ELR H3-IES-SC- 24DC/500AC-2 - Hybrid motor starter 2900567
-
ELR H3-IES-SC- 24DC/500AC-9 - Hybrid motor starter 2900569
-
ELR W3- 24DC/500AC- 2I - Hybrid motor starter 2297031
-
ELR W3- 24DC/500AC- 9I - Hybrid motor starter 2297057
-
ELR H5-I-SC- 24DC/500AC-0,6 - Hybrid motor starter 2900573
-
ELR H5-I-SC- 24DC/500AC-2 - Hybrid motor starter 2900574
-
ELR H5-I-SC- 24DC/500AC-9 - Hybrid motor starter 2900576
-
ELR H3-I-SC- 24DC/500AC-0,6 - Hybrid motor starter 2900542
-
ELR H3-I-SC- 24DC/500AC-2 - Hybrid motor starter 2900543
-
ELR H3-I-SC- 24DC/500AC-9 - Hybrid motor starter 2900545
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates